MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 847

Hit Count: 3

PSpice  

LTspice
(Note)
 

Life-cycle  

Polarity  

VDSS
(V)
 

60,100 numeric
100
60

VGSS
(V)
 

ID
(A)
 

3.5,6.0,10 numeric
10
3.5

PD
(W)
 

1.5 numeric
1.5
1.5

Ciss
(pF)
 

430,550,1110 numeric
1110
430

Qg
(nC)
 

3.2,8.5,9.3 numeric
9.3
3.2

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4V
 

0.069 numeric
0.069
0.069

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.0364,0.051,0.092 numeric
0.092
0.0364

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.0258,0.036,0.069 numeric
0.069
0.0258
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
Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Width×Length×Height
(mm)
Package Size
(mm^2)
Drive voltage type
Total:847

Hit Count:3





60,100 numeric
100
60


3.5,6.0,10 numeric
10
3.5

1.5 numeric
1.5
1.5

430,550,1110 numeric
1110
430

3.2,8.5,9.3 numeric
9.3
3.2





0.069 numeric
0.069
0.069

0.0364,0.051,0.092 numeric
0.092
0.0364


0.0258,0.036,0.069 numeric
0.069
0.0258









SSM6K809R New Product N-ch 60 +/-20 6.0 1.5 550 9.3 0.069 0.051 0.036 6 Y TSOP6F Qualified(*) U-MOSⅧ-H 2.9 x 2.8 x 0.8 8.12 Logic-Level Gate Drive
SSM6K810R New Product N-ch 100 +/-20 3.5 1.5 430 3.2 0.092 0.069 6 Y TSOP6F U-MOSⅧ-H 2.9 x 2.8 x 0.8 8.12 Logic-Level Gate Drive
SSM6K819R Model New Product N-ch 100 +/-20 10 1.5 1110 8.5 0.0364 0.0258 6 Y TSOP6F U-MOSⅧ-H 2.9 x 2.8 x 0.8 8.12 Logic-Level Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.