MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 847

Hit Count: 1

PSpice  

LTspice
(Note)
 

Life-cycle  

Polarity  

VDSS
(V)
 

20 numeric
20
20

VGSS
(V)
 

ID
(A)
 

4.0 numeric
4.0
4.0

PD
(W)
 

1.0 numeric
1.0
1.0

Ciss
(pF)
 

410 numeric
410
410

Qg
(nC)
 

3.6 numeric
3.6
3.6

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

0.108 numeric
0.108
0.108

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

0.074 numeric
0.074
0.074

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

0.045 numeric
0.045
0.045

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.033 numeric
0.033
0.033
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
Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Width×Length×Height
(mm)
Package Size
(mm^2)
Drive voltage type
Total:847

Hit Count:1





20 numeric
20
20


4.0 numeric
4.0
4.0

1.0 numeric
1.0
1.0

410 numeric
410
410

3.6 numeric
3.6
3.6


0.108 numeric
0.108
0.108

0.074 numeric
0.074
0.074

0.045 numeric
0.045
0.045


0.033 numeric
0.033
0.033











SSM6L61NU Model N-ch + P-ch 20 +/-8 4.0 1.0 410 3.6 0.108 0.074 0.045 0.033 6 Y UDFN6 U-MOSⅦ-H / U-MOSⅥ 2.0 x 2.0 x 0.75 4.00 Low Voltage Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.