MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 832

Hit Count: 2

PSpice  

LTspice
(Note)
 

Life-cycle  

Polarity  

VDSS
(V)
 

20,30 numeric
30
20

VGSS
(V)
 

ID
(A)
 

0.1 numeric
0.1
0.1

PD
(W)
 

0.2 numeric
0.2
0.2

Ciss
(pF)
 

7.8,9.3 numeric
9.3
7.8

Qg
(nC)
 

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

15 numeric
15
15

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

4.0,7.0 numeric
7.0
4.0

RDS(ON)Max
(Ω)
|VGS|=4V
 

3.0,4.0 numeric
4.0
3.0

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Width×Length×Height
(mm)
Package Size
(mm^2)
Drive voltage type
Total:832

Hit Count:2





20,30 numeric
30
20


0.1 numeric
0.1
0.1

0.2 numeric
0.2
0.2

7.8,9.3 numeric
9.3
7.8



15 numeric
15
15


4.0,7.0 numeric
7.0
4.0

3.0,4.0 numeric
4.0
3.0












SSM5N15FU Model Model N-ch x 2 30 +/-20 0.1 0.2 7.8 7.0 4.0 5 Y USV π-MOSⅥ 2.0 x 2.1 x 0.9 4.20 Low Voltage Gate Drive
SSM5N16FU Model Model N-ch x 2 20 +/-10 0.1 0.2 9.3 15 4.0 3.0 5 Y USV π-MOSⅥ 2.0 x 2.1 x 0.9 4.20 Low Voltage Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.