MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 847

Hit Count: 1

PSpice  

LTspice
(Note)
 

Life-cycle  

Polarity  

VDSS
(V)
 

-20 numeric
-20
-20

VGSS
(V)
 

ID
(A)
 

-2.0 numeric
-2.0
-2.0

PD
(W)
 

1.0 numeric
1.0
1.0

Ciss
(pF)
 

290 numeric
290
290

Qg
(nC)
 

4.7 numeric
4.7
4.7

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

0.25 numeric
0.25
0.25

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

0.178 numeric
0.178
0.178

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

0.133 numeric
0.133
0.133

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.103 numeric
0.103
0.103
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
Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Width×Length×Height
(mm)
Package Size
(mm^2)
Drive voltage type
Total:847

Hit Count:1





-20 numeric
-20
-20


-2.0 numeric
-2.0
-2.0

1.0 numeric
1.0
1.0

290 numeric
290
290

4.7 numeric
4.7
4.7


0.25 numeric
0.25
0.25

0.178 numeric
0.178
0.178

0.133 numeric
0.133
0.133


0.103 numeric
0.103
0.103











SSM3J46CTB Model Model P-ch -20 +/-8 -2.0 1.0 290 4.7 0.25 0.178 0.133 0.103 3 Y CST3B U-MOSⅥ 1.2 x 0.8 x 0.48 0.96 Low Voltage Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.