MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 836

Hit Count: 6

PSpice  

LTspice
(Note)
 

Life-cycle  

Polarity  

VDSS
(V)
 

-30,-20,-12 numeric
-12
-30

VGSS
(V)
 

ID
(A)
 

-4.8,-4.0,-3.6,-3.4,-2.6,-1.4 numeric
-1.4
-4.8

PD
(W)
 

0.5 numeric
0.5
0.5

Ciss
(pF)
 

137,290,560,630,970,1040 numeric
1040
137

Qg
(nC)
 

4.7,7.9,10.4,12.7,14.1 numeric
14.1
4.7

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

0.0881,0.094,0.154,0.25 numeric
0.25
0.0881

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

0.056,0.0654,0.104,0.1496,0.178 numeric
0.178
0.056

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

0.0393,0.049,0.0776,0.079,0.133 numeric
0.133
0.0393

RDS(ON)Max
(Ω)
|VGS|=4V
 

0.491 numeric
0.491
0.491

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.032,0.0407,0.057,0.059,0.103 numeric
0.103
0.032

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.05,0.251 numeric
0.251
0.05
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
Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Width×Length×Height
(mm)
Package Size
(mm^2)
Drive voltage type
Total:836

Hit Count:6





-30,-20,-12 numeric
-12
-30


-4.8,-4.0,-3.6,-3.4,-2.6,-1.4 numeric
-1.4
-4.8

0.5 numeric
0.5
0.5

137,290,560,630,970,1040 numeric
1040
137

4.7,7.9,10.4,12.7,14.1 numeric
14.1
4.7


0.0881,0.094,0.154,0.25 numeric
0.25
0.0881

0.056,0.0654,0.104,0.1496,0.178 numeric
0.178
0.056

0.0393,0.049,0.0776,0.079,0.133 numeric
0.133
0.0393

0.491 numeric
0.491
0.491

0.032,0.0407,0.057,0.059,0.103 numeric
0.103
0.032


0.05,0.251 numeric
0.251
0.05









SSM6J207FE Model P-ch -30 +/-20 -1.4 0.5 137 0.491 0.251 6 Y ES6 U-MOSⅡ 1.6 x 1.6 x 0.55 2.56 Logic-Level Gate Drive
SSM6J212FE Model Model P-ch -20 +/-8 -4.0 0.5 970 14.1 0.094 0.0654 0.049 0.0407 6 Y ES6 U-MOSⅥ 1.6 x 1.6 x 0.55 2.56 Low Voltage Gate Drive
SSM6J213FE Model Model P-ch -20 +/-8 -2.6 0.5 290 4.7 0.25 0.178 0.133 0.103 6 Y ES6 U-MOSⅥ 1.6 x 1.6 x 0.55 2.56 Low Voltage Gate Drive
SSM6J214FE Model Model P-ch -30 +/-12 -3.6 0.5 560 7.9 0.1496 0.0776 0.057 0.05 6 Y ES6 U-MOSⅥ 1.6 x 1.6 x 0.55 2.56 Low Voltage Gate Drive
SSM6J215FE Model Model New Product P-ch -20 +/-8 -3.4 0.5 630 10.4 0.154 0.104 0.079 0.059 6 Y ES6 U-MOSⅥ 1.6 x 1.6 x 0.55 2.56 Low Voltage Gate Drive
SSM6J216FE Model Model New Product P-ch -12 +/-8 -4.8 0.5 1040 12.7 0.0881 0.056 0.0393 0.032 6 Y ES6 U-MOSⅥ 1.6 x 1.6 x 0.55 2.56 Low Voltage Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.