MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 836

Hit Count: 8

PSpice  

LTspice
(Note)
 

Life-cycle  

Polarity  

VDSS
(V)
 

-60,-30,-20 numeric
-20
-60

VGSS
(V)
 

ID
(A)
 

-2.0,-0.4,-0.2,-0.1 numeric
-0.1
-2.0

PD
(W)
 

0.2,0.6 numeric
0.6
0.2

Ciss
(pF)
 

9.1,73,82,92,159,210,270 numeric
270
9.1

Qg
(nC)
 

3.0,3.4,4.6,5.1 numeric
5.1
3.0

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

0.311 numeric
0.311
0.311

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

0.231,0.443 numeric
0.443
0.231

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

0.179,0.199,4.0,32 numeric
32
0.179

RDS(ON)Max
(Ω)
|VGS|=4V
 

0.274,2.0,12 numeric
12
0.274

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.136,0.15,0.232,1.9 numeric
1.9
0.136

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.11,0.15,1.55,2.0 numeric
2.0
0.11
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
Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Width×Length×Height
(mm)
Package Size
(mm^2)
Drive voltage type
Total:836

Hit Count:8





-60,-30,-20 numeric
-20
-60


-2.0,-0.4,-0.2,-0.1 numeric
-0.1
-2.0

0.2,0.6 numeric
0.6
0.2

9.1,73,82,92,159,210,270 numeric
270
9.1

3.0,3.4,4.6,5.1 numeric
5.1
3.0


0.311 numeric
0.311
0.311

0.231,0.443 numeric
0.443
0.231

0.179,0.199,4.0,32 numeric
32
0.179

0.274,2.0,12 numeric
12
0.274

0.136,0.15,0.232,1.9 numeric
1.9
0.136


0.11,0.15,1.55,2.0 numeric
2.0
0.11









2SJ168 Model Model P-ch -60 +/-20 -0.2 0.2 73 2.0 3 Y S-Mini 2.9 x 2.5 x 1.1 7.25 -10V Gate Drive
2SJ305 Model Model P-ch -30 +/-20 -0.2 0.2 92 4.0 3 Y S-Mini 2.9 x 2.5 x 1.1 7.25 Low Voltage Gate Drive
SSM3J15F Model Model P-ch -30 +/-20 -0.1 0.2 9.1 32 12 3 Y S-Mini Qualified(*) π-MOSⅥ 2.9 x 2.5 x 1.1 7.25 Low Voltage Gate Drive
SSM3J168F Model Model New Product P-ch -60 +10/-20 -0.4 0.6 82 3.0 2.0 1.9 1.55 3 Y S-Mini Qualified(*) U-MOSⅥ 2.9 x 2.5 x 1.1 7.25 Logic-Level Gate Drive
SSM3J325F Model Model P-ch -20 +/-8 -2.0 0.6 270 4.6 0.311 0.231 0.179 0.15 3 Y S-Mini U-MOSⅥ 2.9 x 2.5 x 1.1 7.25 Low Voltage Gate Drive
SSM3J352F Model Model New Product P-ch -20 +/-12 -2.0 0.6 210 5.1 0.443 0.199 0.136 0.11 3 Y S-Mini U-MOSⅥ 2.9 x 2.5 x 1.1 7.25 Low Voltage Gate Drive
SSM3J353F Model Model New Product P-ch -30 +20/-25 -2.0 0.6 159 3.4 0.274 0.232 0.15 3 Y S-Mini U-MOSⅥ 2.9 x 2.5 x 1.1 7.25 Logic-Level Gate Drive
SSM3J375F New Product P-ch -20 +6/-8 -2.0 0.6 270 4.6 0.311 0.231 0.179 0.15 3 Y S-Mini Qualified(*) U-MOSⅥ 2.9 x 2.5 x 1.1 7.25 Low Voltage Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.