MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 835

Hit Count: 2

PSpice  

LTspice
(Note)
 

Life-cycle  

Polarity  

VDSS
(V)
 

-40,-20 numeric
-20
-40

VGSS
(V)
 

ID
(A)
 

-7,-6.0 numeric
-6.0
-7

PD
(W)
 

1.5 numeric
1.5
1.5

Ciss
(pF)
 

840,1020 numeric
1020
840

Qg
(nC)
 

12.8,24.2 numeric
24.2
12.8

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

0.0884 numeric
0.0884
0.0884

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

0.056 numeric
0.056
0.056

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

0.0397 numeric
0.0397
0.0397

RDS(ON)Max
(Ω)
|VGS|=4V
 

0.052 numeric
0.052
0.052

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.0325,0.048 numeric
0.048
0.0325

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.035 numeric
0.035
0.035
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
Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Width×Length×Height
(mm)
Package Size
(mm^2)
Drive voltage type
Total:835

Hit Count:2





-40,-20 numeric
-20
-40


-7,-6.0 numeric
-6.0
-7

1.5 numeric
1.5
1.5

840,1020 numeric
1020
840

12.8,24.2 numeric
24.2
12.8


0.0884 numeric
0.0884
0.0884

0.056 numeric
0.056
0.056

0.0397 numeric
0.0397
0.0397

0.052 numeric
0.052
0.052

0.0325,0.048 numeric
0.048
0.0325


0.035 numeric
0.035
0.035









SSM6J801R Model Model P-ch -20 +6/-8 -6.0 1.5 840 12.8 0.0884 0.056 0.0397 0.0325 6 Y TSOP6F U-MOSⅥ 2.9 x 2.8 x 0.8 8.12 Low Voltage Gate Drive
SSM6J808R Model New Product P-ch -40 -20/+10 -7 1.5 1020 24.2 0.052 0.048 0.035 6 Y TSOP6F Qualified(*) U-MOSⅥ 2.9 x 2.8 x 0.8 8.12 Logic-Level Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.