MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 836

Hit Count: 7

PSpice  

LTspice
(Note)
 

Life-cycle  

Polarity  

VDSS
(V)
 

-30,-20,-12 numeric
-12
-30

VGSS
(V)
 

ID
(A)
 

-14,-12,-10,-6.0 numeric
-6.0
-14

PD
(W)
 

1.0,1.25 numeric
1.25
1.0

Ciss
(pF)
 

840,1150,1400,1800,2600,2700,3350 numeric
3350
840

Qg
(nC)
 

12.8,13.6,19.5,24.8,29.9,37.6,47 numeric
47
12.8

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

0.061 numeric
0.061
0.061

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

0.03,0.043,0.0605,0.0896 numeric
0.0896
0.03

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

0.0192,0.021,0.0265,0.0384,0.0401,0.0579 numeric
0.0579
0.0192

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

0.0135,0.016,0.019,0.0257,0.0283,0.0417 numeric
0.0417
0.0135

RDS(ON)Max
(Ω)
|VGS|=4V
 

0.032 numeric
0.032
0.032

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.01,0.012,0.0153,0.0187,0.0231,0.028,0.0324 numeric
0.0324
0.01

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.02 numeric
0.02
0.02
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
Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Width×Length×Height
(mm)
Package Size
(mm^2)
Drive voltage type
Total:836

Hit Count:7





-30,-20,-12 numeric
-12
-30


-14,-12,-10,-6.0 numeric
-6.0
-14

1.0,1.25 numeric
1.25
1.0

840,1150,1400,1800,2600,2700,3350 numeric
3350
840

12.8,13.6,19.5,24.8,29.9,37.6,47 numeric
47
12.8

0.061 numeric
0.061
0.061

0.03,0.043,0.0605,0.0896 numeric
0.0896
0.03

0.0192,0.021,0.0265,0.0384,0.0401,0.0579 numeric
0.0579
0.0192

0.0135,0.016,0.019,0.0257,0.0283,0.0417 numeric
0.0417
0.0135

0.032 numeric
0.032
0.032

0.01,0.012,0.0153,0.0187,0.0231,0.028,0.0324 numeric
0.0324
0.01


0.02 numeric
0.02
0.02









SSM6J501NU Model Model P-ch -20 +/-8 -10 1.0 2600 29.9 0.043 0.0265 0.019 0.0153 6 Y UDFN6B U-MOSⅥ 2.0 x 2.0 x 0.75 4.00 Low Voltage Gate Drive
SSM6J502NU Model Model P-ch -20 +/-8 -6.0 1.0 1800 24.8 0.0605 0.0384 0.0283 0.0231 6 Y UDFN6B U-MOSⅥ 2.0 x 2.0 x 0.75 4.00 Low Voltage Gate Drive
SSM6J503NU Model Model P-ch -20 +/-8 -6.0 1.0 840 12.8 0.0896 0.0579 0.0417 0.0324 6 Y UDFN6B U-MOSⅥ 2.0 x 2.0 x 0.75 4.00 Low Voltage Gate Drive
SSM6J505NU Model Model New Product P-ch -12 +/-6 -12 1.25 2700 37.6 0.061 0.03 0.021 0.016 0.012 6 Y UDFN6B U-MOSⅥ 2.0 x 2.0 x 0.75 4.00 Low Voltage Gate Drive
SSM6J507NU Model Model New Product P-ch -30 +20/-25 -10 1.25 1150 13.6 0.032 0.028 0.02 6 Y UDFN6B U-MOSⅥ 2.0 x 2.0 x 0.75 4.00 Logic-Level Gate Drive
SSM6J511NU Model Model New Product P-ch -12 +/-10 -14 1.25 3350 47 0.0192 0.0135 0.01 6 Y UDFN6B U-MOSⅦ 2.0 x 2.0 x 0.75 4.00 Low Voltage Gate Drive
SSM6J512NU Model Model New Product P-ch -12 +/-10 -10 1.25 1400 19.5 0.0401 0.0257 0.0187 6 Y UDFN6B U-MOSⅦ 2.0 x 2.0 x 0.75 4.00 Low Voltage Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.