MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 835

Hit Count: 8

PSpice  

LTspice
(Note)
 

Life-cycle  

Polarity  

VDSS
(V)
 

-30,-20 numeric
-20
-30

VGSS
(V)
 

ID
(A)
 

-6.0,-4.0,-2.5,-2.1,-2.0 numeric
-2.0
-6.0

PD
(W)
 

0.5,1.0 numeric
1.0
0.5

Ciss
(pF)
 

120,280,730,800,840,1650 numeric
1650
120

Qg
(nC)
 

2.9,5.3,12.8,16,23.1 numeric
23.1
2.9

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

0.054,0.0996 numeric
0.0996
0.054

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

0.036,0.0678 numeric
0.0678
0.036

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

0.026,0.0514,0.1 numeric
0.1
0.026

RDS(ON)Max
(Ω)
|VGS|=4V
 

0.145,0.225,0.393 numeric
0.393
0.145

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.0225,0.0427,0.064 numeric
0.064
0.0225

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.073,0.117,0.216 numeric
0.216
0.073
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
Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Width×Length×Height
(mm)
Package Size
(mm^2)
Drive voltage type
Total:835

Hit Count:8





-30,-20 numeric
-20
-30


-6.0,-4.0,-2.5,-2.1,-2.0 numeric
-2.0
-6.0

0.5,1.0 numeric
1.0
0.5

120,280,730,800,840,1650 numeric
1650
120

2.9,5.3,12.8,16,23.1 numeric
23.1
2.9


0.054,0.0996 numeric
0.0996
0.054

0.036,0.0678 numeric
0.0678
0.036

0.026,0.0514,0.1 numeric
0.1
0.026

0.145,0.225,0.393 numeric
0.393
0.145

0.0225,0.0427,0.064 numeric
0.064
0.0225


0.073,0.117,0.216 numeric
0.216
0.073









SSM6J401TU Model P-ch -30 +/-20 -2.5 0.5 730 16 0.145 0.073 6 Y UF6 Qualified(*) U-MOSⅢ 2.0 x 2.1 x 0.7 4.20 Logic-Level Gate Drive
SSM6J402TU Model Model P-ch -30 +/-20 -2.0 0.5 280 5.3 0.225 0.117 6 Y UF6 Qualified(*) U-MOSⅡ 2.0 x 2.1 x 0.7 4.20 Logic-Level Gate Drive
SSM6J410TU Model Model P-ch -30 +/-20 -2.1 0.5 120 2.9 0.393 0.216 6 Y UF6 Qualified(*) U-MOSⅢ 2.0 x 2.1 x 0.7 4.20 Logic-Level Gate Drive
SSM6J412TU Model Model P-ch -20 +/-8 -4.0 1.0 840 12.8 0.0996 0.0678 0.0514 0.0427 6 Y UF6 U-MOSⅥ 2.0 x 2.1 x 0.7 4.20 Low Voltage Gate Drive
SSM6J414TU Model Model New Product P-ch -20 +/-8 -6.0 1.0 1650 23.1 0.054 0.036 0.026 0.0225 6 Y UF6 U-MOSⅥ 2.0 x 2.1 x 0.7 4.20 Low Voltage Gate Drive
SSM6J422TU Model Model New Product P-ch -20 +6/-8 -4.0 1.0 840 12.8 0.0996 0.0678 0.0514 0.0427 6 Y UF6 Qualified(*) U-MOSⅥ 2.0 x 2.1 x 0.7 4.20 Low Voltage Gate Drive
SSM6J424TU Model Model New Product P-ch -20 +6/-8 -6.0 1.0 1650 23.1 0.054 0.036 0.026 0.0225 6 Y UF6 Qualified(*) U-MOSⅥ 2.0 x 2.1 x 0.7 4.20 Low Voltage Gate Drive
SSM6J50TU Model Model P-ch -20 +/-10 -2.5 0.5 800 0.1 0.064 6 Y UF6 U-MOSⅣ 2.0 x 2.1 x 0.7 4.20 Low Voltage Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.