MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 832

Hit Count: 1

PSpice  

LTspice
(Note)
 

Life-cycle  

Polarity  

VDSS
(V)
 

-20 numeric
-20
-20

VGSS
(V)
 

ID
(A)
 

-0.1 numeric
-0.1
-0.1

PD
(W)
 

0.15 numeric
0.15
0.15

Ciss
(pF)
 

11 numeric
11
11

Qg
(nC)
 

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

45 numeric
45
45

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

12 numeric
12
12

RDS(ON)Max
(Ω)
|VGS|=4V
 

8.0 numeric
8.0
8.0

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Width×Length×Height
(mm)
Package Size
(mm^2)
Drive voltage type
Total:832

Hit Count:1





-20 numeric
-20
-20


-0.1 numeric
-0.1
-0.1

0.15 numeric
0.15
0.15

11 numeric
11
11



45 numeric
45
45


12 numeric
12
12

8.0 numeric
8.0
8.0












SSM5P16FE Model Model P-ch x 2 -20 +/-10 -0.1 0.15 11 45 12 8.0 5 Y ESV π-MOSⅥ 1.6 x 1.6 x 0.55 2.56 Low Voltage Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.