MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 832

Hit Count: 3

PSpice  

LTspice
(Note)
 

Life-cycle  

Polarity  

VDSS
(V)
 

-20 numeric
-20
-20

VGSS
(V)
 

ID
(A)
 

-4.0 numeric
-4.0
-4.0

PD
(W)
 

1.0 numeric
1.0
1.0

Ciss
(pF)
 

290,480 numeric
480
290

Qg
(nC)
 

4.6,6.74 numeric
6.74
4.6

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

0.242 numeric
0.242
0.242

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

0.157,0.17 numeric
0.17
0.157

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

0.076,0.125 numeric
0.125
0.076

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.056,0.095 numeric
0.095
0.056

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.045 numeric
0.045
0.045

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Width×Length×Height
(mm)
Package Size
(mm^2)
Drive voltage type
Total:832

Hit Count:3





-20 numeric
-20
-20


-4.0 numeric
-4.0
-4.0

1.0 numeric
1.0
1.0

290,480 numeric
480
290

4.6,6.74 numeric
6.74
4.6


0.242 numeric
0.242
0.242

0.157,0.17 numeric
0.17
0.157

0.076,0.125 numeric
0.125
0.076


0.056,0.095 numeric
0.095
0.056


0.045 numeric
0.045
0.045









SSM6P47NU Model Model P-ch x 2 -20 +/-8 -4.0 1.0 290 4.6 0.242 0.17 0.125 0.095 6 Y UDFN6 U-MOSⅥ 2.0 x 2.0 x 0.75 4.00 Low Voltage Gate Drive
SSM6P49NU Model Model P-ch x 2 -20 +/-12 -4.0 1.0 480 6.74 0.157 0.076 0.056 0.045 6 Y UDFN6 U-MOSⅥ 2.0 x 2.0 x 0.75 4.00 Low Voltage Gate Drive
SSM6P69NU Model Model New Product P-ch x 2 -20 +6/-12 -4.0 1.0 480 6.74 6 Y UDFN6 Qualified(*) U-MOSⅥ 2.0 x 2.0 x 0.75 4.00 Low Voltage Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.