Checkbox: Display or Hide columns. |
|
* Download Online Certification of "Safety Standard(UL 1577)" click this Link.
* Download Online Certification of "Safety Standard(cUL)" click this Link.
Part Number
Datasheet
PSpice
Life-cycle
Category
Package name
(Toshiba)
Number of Circuits
IFT (Max)
(mA)
IFC (Max)
(mA)
VFON(Max)
(V)
RON (Max)
(Ω)
ION (Max)
(A)
VOFF (Max)
(V)
COFF (Typ.)
(pF)
Topr (Min)
(degC)
Topr (Max)
(degC)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Width×Length×Height
(mm)
Package Size
(mm^2)
Feature
Part Number Datasheet |
PSpice | Life-cycle | Category | Package name (Toshiba) |
Number of Circuits | IFT (Max) (mA) |
IFC (Max) (mA) |
VFON(Max) (V) |
RON (Max) (Ω) |
ION (Max) (A) |
VOFF (Max) (V) |
COFF (Typ.) (pF) |
Topr (Min) (degC) |
Topr (Max) (degC) |
BVS (Min) (Vrms) |
Safety Standard (UL 1577) |
Safety Standard (cUL*1) *1:CSA Component Acceptance Service No. 5A |
Safety Standard (EN 60747-5-5) |
Safety Standard (EN 60065) |
Safety Standard (EN 60950-1) |
Safety Standard (CQC*2) *2: China Quality Certification center |
Width×Length×Height (mm) |
Package Size (mm^2) |
Feature | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Total:175
Hit Count:27
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
▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ |
A new window will open.