MOSFETs for Automotive

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 185

Hit Count: 6

PSpice  

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

AEC-Q101

(*) For more information
please contact the sales representative.
 

Polarity  

VDSS
(V)
 

-40,40,100 numeric
100
-40

ID
(A)
 

-100,-60,45,70,120,150 numeric
150
-100

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.0047,0.0069 numeric
0.0069
0.0047

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.00079,0.00114,0.0031,0.0041,0.0047,0.0063 numeric
0.0063
0.00079

Qg
(nC)
 

52,55,75,85,160,230 numeric
230
52

Tch
(℃)
 

RoHS  

Lead Finish(Note 3)  

Mold  

Type  

Drive voltage type  

PageSize:1
Part Number
Datasheet
PSpice Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
AEC-Q101

(*) For more information
please contact the sales representative.
Polarity VDSS
(V)
ID
(A)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=10V
Qg
(nC)
Tch
(℃)
RoHS Lead Finish(Note 3) Mold Type Drive voltage type
Total:185

Hit Count:6







-40,40,100 numeric
100
-40

-100,-60,45,70,120,150 numeric
150
-100



0.0047,0.0069 numeric
0.0069
0.0047

0.00079,0.00114,0.0031,0.0041,0.0047,0.0063 numeric
0.0063
0.00079

52,55,75,85,160,230 numeric
230
52






TPH1R104PB Model New Product SOP Advance(WF) 5.0 x 6.0 x 0.95 Qualified N-ch 40 120 0.00114 55 175 Pb-free leads SnAg Halogen-free 10V Gate Drive
TPHR7904PB Model New Product SOP Advance(WF) 5.0 x 6.0 x 0.95 Qualified N-ch 40 150 0.00079 85 175 Pb-free leads SnAg Halogen-free 10V Gate Drive
XPH3R114MC Model New Product SOP Advance(WF) 5.0 x 6.0 x 0.95 Qualified P-ch -40 -100 0.0047 0.0031 230 175 Pb-free leads SnAg Halogen-free 10V Gate Drive
XPH4R10ANB Model New Product SOP Advance(WF) 5.0 x 6.0 x 0.95 Qualified N-ch 100 70 0.0041 75 175 Pb-free leads SnAg Halogen-free 10V Gate Drive
XPH4R714MC Model New Product SOP Advance(WF) 5.0 x 6.0 x 0.95 Qualified P-ch -40 -60 0.0069 0.0047 160 175 Pb-free leads SnAg Halogen-free Logic-Level Gate Drive
XPH6R30ANB Model New Product SOP Advance(WF) 5.0 x 6.0 x 0.95 Qualified N-ch 100 45 0.0063 52 175 Pb-free leads SnAg Halogen-free 10V Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.