MOSFETs for Automotive

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 183

Hit Count: 4

PSpice  

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

AEC-Q101

(*) For more information
please contact the sales representative.
 

Polarity  

VDSS
(V)
 

-20,20,30 numeric
30
-20

ID
(A)
 

-4.0,4.0 numeric
4.0
-4.0

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

0.045,0.053,0.117 numeric
0.117
0.045

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.033,0.0391,0.084 numeric
0.084
0.033

RDS(ON)Max
(Ω)
|VGS|=10V
 

Qg
(nC)
 

1.8,3.2,3.6,6.74 numeric
6.74
1.8

Tch
(℃)
 

RoHS  

Lead Finish(Note 3)  

Mold  

Type  

Drive voltage type  

PageSize:1
Part Number
Datasheet
PSpice Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
AEC-Q101

(*) For more information
please contact the sales representative.
Polarity VDSS
(V)
ID
(A)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=10V
Qg
(nC)
Tch
(℃)
RoHS Lead Finish(Note 3) Mold Type Drive voltage type
Total:183

Hit Count:4







-20,20,30 numeric
30
-20

-4.0,4.0 numeric
4.0
-4.0


0.045,0.053,0.117 numeric
0.117
0.045

0.033,0.0391,0.084 numeric
0.084
0.033


1.8,3.2,3.6,6.74 numeric
6.74
1.8






SSM6N61NU Model UDFN6 2.0 x 2.0 x 0.75 Qualified(*) N-ch x 2 20 4.0 0.045 0.033 3.6 150 Low Voltage Gate Drive
SSM6N67NU Model New Product UDFN6 2.0 x 2.0 x 0.75 Qualified(*) N-ch x 2 30 4.0 0.053 0.0391 3.2 150 Low Voltage Gate Drive
SSM6N68NU Model New Product UDFN6 2.0 x 2.0 x 0.75 Qualified(*) N-ch x 2 30 4.0 0.117 0.084 1.8 150 Low Voltage Gate Drive
SSM6P69NU Model New Product UDFN6 2.0 x 2.0 x 0.75 Qualified(*) P-ch x 2 -20 -4.0 6.74 150 Low Voltage Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.