Photocouplers

Jump to the result

* Download Online Certification of "Safety Standard(UL 1577)" click this Link.

* Download Online Certification of "Safety Standard(cUL)" click this Link.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 174

Hit Count: 31

PSpice  

Life-cycle  

Category  

Function  

Package name
(Toshiba)
 

Number of Circuits  

Output Interface  

Data transfer rate
(Mbps)
 

IOP (Max)
(A)
 

IFHL/IFLH (Max)
(mA)
 

tpLH (Max)
(nsec)
 

150,170,200,500,700 numeric
700
150

tpHL (Max)
(nsec)
 

150,190,200,500,700 numeric
700
150

VCC/VDD (Min)
(V)
 

VCC/VDD (Max)
(V)
 

ICC/IDD (Max)
(mA)
 

2,3,3.5,3.8 numeric
3.8
2

Topr (Min)
(degC)
 

Topr (Max)
(degC)
 

CM
(kV/µsec)
 

IFT (Max)
(mA)
 

Input type  

Output type  

CTR (Min)
(%)
 

CTR (Max)
(%)
 

VCEO (Max)
(V)
 

VCE(sat) (Max)
(V)
 

IC (Max)
(A)
 

VDRM (Max)
(V)
 

VTM (Max)
(V)
 

IT(RMS)
(mA)
 

VIH
(V)
 

ISC
(µA)
 

VOC
(V)
 

BVS (Min)
(Vrms)
 

Safety Standard
(UL 1577)
 

Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
 

Safety Standard
(EN 60747-5-5)
 

Safety Standard
(EN 60065)
 

Safety Standard
(EN 60950-1)
 

Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
 

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice Life-cycle Category Function Package name
(Toshiba)
Number of Circuits Output Interface Data transfer rate
(Mbps)
IOP (Max)
(A)
IFHL/IFLH (Max)
(mA)
tpLH (Max)
(nsec)
tpHL (Max)
(nsec)
VCC/VDD (Min)
(V)
VCC/VDD (Max)
(V)
ICC/IDD (Max)
(mA)
Topr (Min)
(degC)
Topr (Max)
(degC)
CM
(kV/µsec)
IFT (Max)
(mA)
Input type Output type CTR (Min)
(%)
CTR (Max)
(%)
VCEO (Max)
(V)
VCE(sat) (Max)
(V)
IC (Max)
(A)
VDRM (Max)
(V)
VTM (Max)
(V)
IT(RMS)
(mA)
VIH
(V)
ISC
(µA)
VOC
(V)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Width×Length×Height
(mm)
Package Size
(mm^2)
Total:174

Hit Count:31











150,170,200,500,700 numeric
700
150

150,190,200,500,700 numeric
700
150



2,3,3.5,3.8 numeric
3.8
2


























TLP5751H New Product Photocoupler (photo-IC output) High-speed / IGBT driver SO6L(LF4) 1 +/-1.0 4 150 150 15 30 3 -40 125 +/-35 5000 3.84 x 10 x 2.1 38.40
TLP5752H New Product Photocoupler (photo-IC output) High-speed / IGBT driver SO6L LF4 1 +/-2.5 4 150 150 15 30 3 -40 125 +/-35 5000
TLP5754H New Product Photocoupler (photo-IC output) High-speed / IGBT driver SO6L LF4 1 +/-4.0 4 150 150 15 30 3 -40 125 +/-35 5000
TLP5832 New Product Photocoupler (photo-IC output) IGBT driver SO8L 1 +/-2.5 5 200 200 15 30 3 -40 110 +/-20 5000 Approved Approved 5.85 x 10.0 x 2.1 58.50
TLP5772 Photocoupler (photo-IC output) High-speed / IGBT driver SO6L 1 +/-2.5 2 150 150 10 30 3 -40 110 +/-35 5000 Approved Approved Approved Approved Approved Approved 3.84 x 10 x 2.1 38.40
TLP151A Photocoupler (photo-IC output) IGBT driver 5pin SO6 1 +/-0.6 5 500 500 10 30 2 -40 110 +/-20 3750 Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP155E Photocoupler (photo-IC output) IGBT driver 5pin SO6 1 +/-0.6 7.5 200 200 10 30 3 -40 100 +/-15 3750 Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP5752 Photocoupler (photo-IC output) High-speed / IGBT driver SO6L 1 +/-2.5 4 150 150 15 30 3 -40 110 +/-35 5000 Approved Approved Approved Approved Approved Approved 3.84 x 10 x 2.1 38.40
TLP5702 Model Photocoupler (photo-IC output) IGBT driver SO6L 1 +/-2.5 5 200 200 15 30 3 -40 110 +/-20 5000 Approved Approved Approved Approved Approved Approved 3.84 x 10 x 2.1 38.40
TLP5701 Model Photocoupler (photo-IC output) IGBT driver SO6L 1 +/-0.6 5 500 500 10 30 2 -40 110 +/-20 5000 Approved Approved Approved Approved Approved Approved 3.84 x 10 x 2.1 38.40
TLP351AF Photocoupler (photo-IC output) IGBT driver DIP8(F type) 1 +/-0.6 5 500 500 10 30 2 -40 100 +/-20 3750 Approved Approved Approved Approved Approved 9.66 x 10.16 x 3.65 98.15
TLP352F Photocoupler (photo-IC output) IGBT driver DIP8(F type) 1 +/-2.5 5 200 200 15 30 3 -40 125 +/-20 3750 Approved Approved Approved Approved Approved Approved 9.66 x 10.16 x 3.65 98.15
TLP250H Photocoupler (photo-IC output) IGBT driver DIP8 1 +/-2.5 5 500 500 10 30 3 -40 125 +/-40 3750 Approved Approved Approved Approved Approved 9.66 x 7.62 x 3.65 73.61
TLP351H Photocoupler (photo-IC output) IGBT driver DIP8 1 +/-0.6 5 700 700 10 30 2 -40 125 +/-20 3750 Approved Approved Approved Approved Approved Approved 9.66 x 7.62 x 3.65 73.61
TLP5771 Photocoupler (photo-IC output) High-speed / IGBT driver SO6L 1 +/-1.0 2 150 150 10 30 3 -40 110 +/-35 5000 Approved Approved Approved Approved Approved Approved 3.84 x 10 x 2.1 38.40
TLP358HF Photocoupler (photo-IC output) IGBT driver DIP8(F type) 1 +/-6.0 5 500 500 15 30 2 -40 125 +/-20 3750 Approved Approved Approved Approved Approved Approved 9.66 x 10.16 x 3.65 98.15
TLP5214 Photocoupler (photo-IC output) IGBT driver SO16L 1 +/-4.0 6 150 150 15 30 3.5 -40 110 +/-35 5000 Approved Approved Approved Approved Approved Approved 10.3 x 10.0 x 2.1 103.00
TLP5754 Photocoupler (photo-IC output) High-speed / IGBT driver SO6L 1 +/-4.0 4 150 150 15 30 3 -40 110 +/-35 5000 Approved Approved Approved Approved Approved Approved 3.84 x 10 x 2.1 38.40
TLP350H Model Photocoupler (photo-IC output) IGBT driver DIP8 1 +/-2.5 5 500 500 15 30 3 -40 125 +/-20 3750 Approved Approved Approved Approved Approved Approved 9.66 x 7.62 x 3.65 73.61
TLP5751 Photocoupler (photo-IC output) High-speed / IGBT driver SO6L 1 +/-1.0 4 150 150 15 30 3 -40 110 +/-35 5000 Approved Approved Approved Approved Approved Approved 3.84 x 10 x 2.1 38.40
TLP5214A Photocoupler (photo-IC output) IGBT driver SO16L 1 +/-4.0 6 150 150 15 30 3.8 -40 110 +/-35 5000 Approved Approved Approved Approved Approved Approved 10.3 x 10.0 x 2.1 103.00
TLP5774 Photocoupler (photo-IC output) High-speed / IGBT driver SO6L 1 +/-4.0 2 150 150 10 30 3 -40 110 +/-35 5000 Approved Approved Approved Approved Approved Approved 3.84 x 10 x 2.1 38.40
TLP152 Photocoupler (photo-IC output) IGBT driver 5pin SO6 1 +/-2.5 7.5 170 190 10 30 3 +/-20 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP151 Photocoupler (photo-IC output) IGBT driver 5pin SO6 1 +/-0.6 5 700 700 10 30 2 -40 110 +/-15 3750 Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP350HF Photocoupler (photo-IC output) IGBT driver DIP8(F type) 1 +/-2.5 5 500 500 15 30 3 -40 125 +/-20 3750 Approved Approved Approved Approved Approved Approved 9.66 x 10.16 x 3.65 98.15
TLP250HF Photocoupler (photo-IC output) IGBT driver DIP8 1 +/-2.5 5 500 500 10 30 3 -40 125 +/-40 3750 Approved Approved Approved Approved Approved 9.66 x 7.62 x 3.65 73.61
TLP351HF Photocoupler (photo-IC output) IGBT driver DIP8(F type) 1 +/-0.6 5 700 700 10 30 2 -40 125 +/-20 3750 Approved Approved Approved Approved 9.66 x 10.16 x 3.65 98.15
TLP352 Photocoupler (photo-IC output) IGBT driver DIP8 1 +/-2.5 5 200 200 15 30 3 -40 125 +/-20 3750 Approved Approved Approved Approved Approved Approved 9.66 x 7.62 x 3.65 73.61
TLP2451A Photocoupler (photo-IC output) IGBT driver SO8 1 +/-0.6 5 500 500 10 30 2 -40 125 +/-20 3750 Approved Approved Approved 5.1 x 6.0 x 2.5 30.60
TLP351A Photocoupler (photo-IC output) IGBT driver DIP8 1 +/-0.6 5 500 500 10 30 2 -40 100 +/-20 3750 Approved Approved Approved Approved Approved 9.66 x 7.62 x 3.65 73.61
TLP358H Photocoupler (photo-IC output) IGBT driver DIP8 1 +/-6.0 5 500 500 15 30 2 -40 125 +/-20 3750 Approved Approved Approved Approved 9.66 x 7.62 x 3.65 73.61
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.