Photocouplers (photo-IC output)

Jump to the result

* Download Online Certification of "Safety Standard(UL 1577)" click this Link.

* Download Online Certification of "Safety Standard(cUL)" click this Link.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 99

Hit Count: 32

PSpice  

Life-cycle  

Category  

Function  

Package name
(Toshiba)
 

Number of Circuits  

Output Interface  

Data transfer rate
(Mbps)
 

IOP (Max)
(A)
 

IFHL/IFLH (Max)
(mA)
 

tpLH (Max)
(ns)
 

150,170,200,300,500,700 numeric
700
150

tpHL (Max)
(ns)
 

150,190,200,300,500,700 numeric
700
150

VCC/VDD (Min)
(V)
 

VCC/VDD (Max)
(V)
 

ICC/IDD (Max)
(mA)
 

2,3,3.5,3.8 numeric
3.8
2

Topr (Min)
(degC)
 

Topr (Max)
(degC)
 

CM
(kV/µs)
 

CTR (Min)
(%)
 

BVS (Min)
(Vrms)
 

Safety Standard
(UL 1577)
 

Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
 

Safety Standard
(EN 60747-5-5)
 

Safety Standard
(EN 60065)
 

Safety Standard
(EN 60950-1)
 

Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
 

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

PageSize:1
Part Number
Datasheet
PSpice Life-cycle Category Function Package name
(Toshiba)
Number of Circuits Output Interface Data transfer rate
(Mbps)
IOP (Max)
(A)
IFHL/IFLH (Max)
(mA)
tpLH (Max)
(ns)
tpHL (Max)
(ns)
VCC/VDD (Min)
(V)
VCC/VDD (Max)
(V)
ICC/IDD (Max)
(mA)
Topr (Min)
(degC)
Topr (Max)
(degC)
CM
(kV/µs)
CTR (Min)
(%)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Width×Length×Height
(mm)
Package Size
(mm^2)
Total:99

Hit Count:32











150,170,200,300,500,700 numeric
700
150

150,190,200,300,500,700 numeric
700
150



2,3,3.5,3.8 numeric
3.8
2













TLP151A Photocoupler (photo-IC output) IGBT driver 5pin SO6 1 +/-0.6 5 500 500 10 30 2 -40 110 +/-20 3750 Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP151 Photocoupler (photo-IC output) IGBT driver 5pin SO6 1 +/-0.6 5 700 700 10 30 2 -40 110 +/-15 3750 Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP152 Photocoupler (photo-IC output) IGBT driver 5pin SO6 1 +/-2.5 7.5 170 190 10 30 3 +/-20 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP155E Photocoupler (photo-IC output) IGBT driver 5pin SO6 1 +/-0.6 7.5 200 200 10 30 3 -40 100 +/-15 3750 Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP2451A Photocoupler (photo-IC output) IGBT driver SO8 1 +/-0.6 5 500 500 10 30 2 -40 125 +/-20 3750 Approved Approved Approved 5.1 x 6.0 x 2.5 30.60
TLP250HF Photocoupler (photo-IC output) IGBT driver DIP8 1 +/-2.5 5 500 500 10 30 3 -40 125 +/-40 3750 Approved Approved Approved Approved Approved 9.66 x 7.62 x 3.65 73.61
TLP250H Photocoupler (photo-IC output) IGBT driver DIP8 1 +/-2.5 5 500 500 10 30 3 -40 125 +/-40 3750 Approved Approved Approved Approved Approved 9.66 x 7.62 x 3.65 73.61
TLP350HF Photocoupler (photo-IC output) IGBT driver DIP8(F type) 1 +/-2.5 5 500 500 15 30 3 -40 125 +/-20 3750 Approved Approved Approved Approved Approved Approved 9.66 x 10.16 x 3.65 98.15
TLP350H Model Photocoupler (photo-IC output) IGBT driver DIP8 1 +/-2.5 5 500 500 15 30 3 -40 125 +/-20 3750 Approved Approved Approved Approved Approved Approved 9.66 x 7.62 x 3.65 73.61
TLP351AF Photocoupler (photo-IC output) IGBT driver DIP8(F type) 1 +/-0.6 5 500 500 10 30 2 -40 100 +/-20 3750 Approved Approved Approved Approved Approved 9.66 x 10.16 x 3.65 98.15
TLP351A Photocoupler (photo-IC output) IGBT driver DIP8 1 +/-0.6 5 500 500 10 30 2 -40 100 +/-20 3750 Approved Approved Approved Approved Approved 9.66 x 7.62 x 3.65 73.61
TLP351HF Photocoupler (photo-IC output) IGBT driver DIP8(F type) 1 +/-0.6 5 700 700 10 30 2 -40 125 +/-20 3750 Approved Approved Approved Approved 9.66 x 10.16 x 3.65 98.15
TLP351H Photocoupler (photo-IC output) IGBT driver DIP8 1 +/-0.6 5 700 700 10 30 2 -40 125 +/-20 3750 Approved Approved Approved Approved Approved Approved 9.66 x 7.62 x 3.65 73.61
TLP352F Photocoupler (photo-IC output) IGBT driver DIP8(F type) 1 +/-2.5 5 200 200 15 30 3 -40 125 +/-20 3750 Approved Approved Approved Approved Approved Approved 9.66 x 10.16 x 3.65 98.15
TLP352 Photocoupler (photo-IC output) IGBT driver DIP8 1 +/-2.5 5 200 200 15 30 3 -40 125 +/-20 3750 Approved Approved Approved Approved Approved Approved 9.66 x 7.62 x 3.65 73.61
TLP358HF Photocoupler (photo-IC output) IGBT driver DIP8(F type) 1 +/-6.0 5 500 500 15 30 2 -40 125 +/-20 3750 Approved Approved Approved Approved Approved Approved 9.66 x 10.16 x 3.65 98.15
TLP358H Photocoupler (photo-IC output) IGBT driver DIP8 1 +/-6.0 5 500 500 15 30 2 -40 125 +/-20 3750 Approved Approved Approved Approved 9.66 x 7.62 x 3.65 73.61
TLP5214A Photocoupler (photo-IC output) IGBT driver SO16L 1 +/-4.0 6 150 150 15 30 3.8 -40 110 +/-35 5000 Approved Approved Approved Approved Approved Approved 10.3 x 10.0 x 2.1 103.00
TLP5214 Photocoupler (photo-IC output) IGBT driver SO16L 1 +/-4.0 6 150 150 15 30 3.5 -40 110 +/-35 5000 Approved Approved Approved Approved Approved Approved 10.3 x 10.0 x 2.1 103.00
TLP5231 Photocoupler (photo-IC output) Power device pre-driver SO16L 1 +/-2.5 3.5 300 300 -40 110 +/-25 5000 10.3 x 10.0 x 2.1 103.00
TLP5701 Model Photocoupler (photo-IC output) IGBT driver SO6L 1 +/-0.6 5 500 500 10 30 2 -40 110 +/-20 5000 Approved Approved Approved Approved Approved Approved 3.84 x 10 x 2.1 38.40
TLP5702 Model Photocoupler (photo-IC output) IGBT driver SO6L 1 +/-2.5 5 200 200 15 30 3 -40 110 +/-20 5000 Approved Approved Approved Approved Approved Approved 3.84 x 10 x 2.1 38.40
TLP5751H New Product Photocoupler (photo-IC output) High-speed / IGBT driver SO6L(LF4) 1 +/-1.0 4 150 150 15 30 3 -40 125 +/-35 5000 3.84 x 11.05 x 2.1 42.43
TLP5751 Photocoupler (photo-IC output) High-speed / IGBT driver SO6L 1 +/-1.0 4 150 150 15 30 3 -40 110 +/-35 5000 Approved Approved Approved Approved Approved Approved 3.84 x 10 x 2.1 38.40
TLP5752H New Product Photocoupler (photo-IC output) High-speed / IGBT driver SO6L LF4 1 +/-2.5 4 150 150 15 30 3 -40 125 +/-35 5000
TLP5752 Photocoupler (photo-IC output) High-speed / IGBT driver SO6L 1 +/-2.5 4 150 150 15 30 3 -40 110 +/-35 5000 Approved Approved Approved Approved Approved Approved 3.84 x 10 x 2.1 38.40
TLP5754H New Product Photocoupler (photo-IC output) High-speed / IGBT driver SO6L LF4 1 +/-4.0 4 150 150 15 30 3 -40 125 +/-35 5000
TLP5754 Photocoupler (photo-IC output) High-speed / IGBT driver SO6L 1 +/-4.0 4 150 150 15 30 3 -40 110 +/-35 5000 Approved Approved Approved Approved Approved Approved 3.84 x 10 x 2.1 38.40
TLP5771 Photocoupler (photo-IC output) High-speed / IGBT driver SO6L 1 +/-1.0 2 150 150 10 30 3 -40 110 +/-35 5000 Approved Approved Approved Approved Approved Approved 3.84 x 10 x 2.1 38.40
TLP5772 Photocoupler (photo-IC output) High-speed / IGBT driver SO6L 1 +/-2.5 2 150 150 10 30 3 -40 110 +/-35 5000 Approved Approved Approved Approved Approved Approved 3.84 x 10 x 2.1 38.40
TLP5774 Photocoupler (photo-IC output) High-speed / IGBT driver SO6L 1 +/-4.0 2 150 150 10 30 3 -40 110 +/-35 5000 Approved Approved Approved Approved Approved Approved 3.84 x 10 x 2.1 38.40
TLP5832 New Product Photocoupler (photo-IC output) IGBT driver SO8L 1 +/-2.5 5 200 200 15 30 3 -40 110 +/-20 5000 Approved Approved 5.85 x 10.0 x 2.1 58.50
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.