MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 844

Hit Count: 1

PSpice  

LTspice
(Note)
 

Life-cycle  

Polarity  

VDSS
(V)
 

-100,-60,-40,-30,-20,-12,12,20,30,34,38,40,45,50,60,75,80,100,120,150,200,250,300,450,500,525,550,600,650,800,900,1200 numeric
1200
-100

VGSS
(V)
 

ID
(A)
 

36 numeric
36
36

PD
(W)
 

Ciss
(pF)
 

1680 numeric
1680
1680

Qg
(nC)
 

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Width×Length×Height
(mm)
Package Size
(mm^2)
Drive voltage type
Total:844

Hit Count:1





-100,-60,-40,-30,-20,-12,12,20,30,34,38,40,45,50,60,75,80,100,120,150,200,250,300,450,500,525,550,600,650,800,900,1200 numeric
1200
-100


36 numeric
36
36


1680 numeric
1680
1680


















TW070J120B New Product N-ch 1200 36 1680 3 N TO-3P(N) 15.5 x 20.0 x 4.5 310.00
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top