Isolators/Solid State Relays

Clicking on product's category allows you to see Isolators/Solid State Relays Part Naming Conventions.

Photocouplers

3-Digit Part Numbering Example (Except Alphabetical Characters)

Example of Photocouplers
Example of Photocouplers

1. TLP means photocoupler.

2. The first digit indicates the package type as shown below.

Number Package and Breakdown voltage
1 SOP
2 SOP / SOP16 / DIP (2500 Vrms/5000 Vrms)
3 DIP (5000 Vrms)
4 DIP4 (5000 Vrms)
5 DIP (2500 Vrms)
6 DIP (5000 Vrms)
7 DIP (4000 Vrms)

3. Output style
This section expresses output style.

  • 00 to 09: IC output, Photorelay
  • 10 to 19: IC output
  • 20 to 29: 4/8/16-pin multi-channel photocoupler
  • 30 to 39: 6 pin
  • 40 to 49: Thyristor output, Photorelay
  • 50 to 59: IC output
  • 60 to 69: Triac output
  • 70 to 79: Photorelay
  • 80 to 89: Transistor output / Darlington Transistor output
  • 90 to 99: Transistor output, Photorelay, Photo voltaic output

4. Suffix
Withstand voltage level, etc.
Details are as follows.

(a) Photorelay

  • A: 40 V, 60 V
  • D: 200 V
  • G: 350 V
  • GA: 400 V
  • J: 600 V

(b) Triac output, Thyristor output

  • G: 400 V
  • J: 600 V
  • L: 800 V

(Note 1)
All of our photocouplers comply with UL standards. And as for standards other than UL, the situations are different between each product. For details, see the Toshiba product catalog or other appropriate document.

(Note 2)
For those parts which do not follow the numbering scheme shown above, see the appropriate datasheet or contact us using the Inquiry Sheet.

4-Digit Part Numbering Example (Except Alphabetical Characters)

Example of Photocouplers
Example of Photocouplers

1. TLP means photocoupler.

2. The first digit indicates the product category as shown below.

Number Product Category
2 IC output (logic, IPM drivers)
3 Photorelay (1-form-A) / Triac output / Photo voltaic output
4 Photorelay (except 1-form-A)
5 IC output (Power device driver)

3. If the first digit is 3 or 4, the second digit indicates the subcategory as shown below.

Number Product Category, etc.
0 Triac output (Standard type)
1 Photorelay SOP
2 Photorelay SSOP
3 Photorelay USOP
4 Photorelay VSON
5 Photorelay DIP
7
Triac output (High noise immunity)
9 Photo voltaic output

If the first digit is 2, 5 or 7, the second digit indicates the package type as shown below.

Number Package
0 SO4 / MFSOP6
1 SO8 (Dual ch.)
2
3 SO6 package
4 SO8 (Single ch.)
6 DIP8 (Dual ch.)
7
SDIP6
8
9 DIP8 (Single ch.)

4. Part Number

(a) If the second digit of a triac-output photocoupler is 0 or 7, the next two digits indicates the following.

  • 30 to 39: Breakdown voltage: 400 V, NZC
  • 40 to 49: Breakdown voltage: 400 V, ZC
  • 50 to 59: Breakdown voltage: 600 V, NZC
  • 60 to 69: Breakdown voltage: 600 V, ZC
  • 70 to 79: Breakdown voltage: 800 V, NZC
  • 80 to 89: Breakdown voltage: 800 V, ZC

(b) If the second digit of a photorelay* is 1 to 4, the next two digits indicates the following.

  • 00 to 09: High-current type
  • 10 to 39: Standard type
  • 40 to 69: Low-COFFtype

* If the second digit of a photorelay is 5, the next two digits indicates the following.


(c) If the second digit of a photovoltaic-output photocoupler is 9, the next two digits indicates the following.

  • 00 to 19: Standard/economy type
  • 20 to 29: High-VOC type

(Note 1)
All of our photocouplers comply with UL standards. And as for standards other than UL, the situations are different between each product. For details, see the Toshiba product catalog or other appropriate document.

(Note 2)
For those parts which do not follow the numbering scheme shown above, see the appropriate datasheet or contact us using the Inquiry Sheet.

Option Code Example

Transistor-Output, Darlington-Transistor-Output and IC-Output Photocouplers
■Transistor-Output, Darlington-Transistor-Output and IC-Output Photocouplers
Triac-Output and Thyristor-Output Photocouplers
■Triac-Output and Thyristor-Output Photocouplers
Photorelays
■Photorelays

Standard Digital Isolators

Example of Standard Digital Isolators
Example of Standard Digital Isolators

1. DC means digital isolators.

2. Product Category

Symbol Product Category
L Logic output
M Logic output - Automotive

3. Data Rate

No. Data rate(Mbps)
1 up to 1
2 up to 10
3 up to 50
4 up to 100
5 up to 200

Note) If the maximum data rate of the product is 150Mbps, this item will be 5.
Just because this item is 5 does not mean that the maximum data rate of the product is 200Mbps.

 

4. Total number of Channels (Forward direction, Reverse direction total)

5. Number of reverse channels

6. Control terminal, Default output state

Symbol Control terminal, Default output state
L Output enable , Default output="L"
H Output enable , Default output="H"
A Input disable , Default output="L"
B Input disable , Default output="H"
C No control terminal , Default output="L"
D No control terminal , Default output="H"

7. Option
0: without option

8. Package

Symbol Package
0 SOIC8-N
1 SOIC16-W
2 SOIC8-DW
B SSOP16

Additional Codes

Example of Standard Digital Isolators
Example of Standard Digital Isolators

1. Part number

2. Separators symbol
The left parenthesis separates a part number and the following additional codes.

3. packaging classification
 e.g.) T: Taping

4. RoHS Compatible ( * )
e.g.) ,E: Compliant with European RoHS and halogen-free
* Please contact your Toshiba sales representative for details of RoHS compliance of each product.

5. Country of origin
e.g.) (O: Manufactured in Japan
e.g.) (T: Manufactured in Thailand
 

Note: There is a limit to the number of characters. For longer order numbers, the hyphen and comma characters may be omitted or additional codes may be abbreviated.

Fiber-Coupler (TOSLINK™)

Example of Fiber-Coupler(TOSLINK™)
Example of Fiber-Coupler(TOSLINK™)

1. Kind of module
This section shows the kind of module.
Products are classified into three kinds by their characteristics.

  • TOTX : Optical Transmitting Module
  • TORX : Optical Receiving Module
  • TODX : Optical Transceiving Module

2. Directivity
This section shows the directivity of a product.

  • 1 : Simplex Type
  • 2 : Duplex Type

3. Internal structures of TOSLINK devices
This section shows the molding type of a product.

  • 7 : Molded resin package (the maximum operation temperature : 70°C)
  • 8 : ceramic package
  • 9 : Molded resin package (the maximum operation temperature : 85°C)

4. Additional Number

5. Additional Number

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
開啟新視窗