ESD-pulse absorption performance for reducing 1st peak voltage

1stpeak voltage reduction

In the ESD immunity test of IEC61000-4-2 (Contact), the instantaneous voltage at which the ESD is applied is referred to as the 1st peak pulse voltage. The higher the voltage, the greater the effect on the subsequent circuits (damage or malfunction due to ESD). By installing a TVS diode (ESD protection diode), the 1st peak pulse voltage can be kept low and the ESD withstand capacity can be improved.

For Toshiba's DF2BxM5 series (EAP-V), optimized the processes are optimized and reduced the 1st peak pulse voltage is reduced by about 50% compared to with the DF2BxM4 series (EAP-IV). High ESD protection performance has been achieved with the highest class of low-1st peak pulse voltage in low-capacitance TVS diodes.

Low-1st peak pulse voltage TVS diodes

Related information

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Queries about purchasing, sampling and IC reliability

線上庫存查詢跟購買

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
開啟新視窗