Such as reduction of power consumption and miniaturization are important in designing transmission management. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, mechanical relay drive units, etc., along with circuit configuration examples.
點選總方塊圖中要查看詳細資訊的區域。顯示我們建議的子方塊圖的連結。
Example of a three-phase brushless DC motor drive circuit for a transmission oil pump
Example of ON/OFF control and reverse connection protecting circuit using P-ch MOSFET for 12 V power lines
Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines
Example of mechanical relay drive circuit for load switch
Example of a three-phase brushless DC motor drive circuit for a transmission oil pump
器件型號 | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | TSON Advance(WF) | DPAK_plus | SOP Advance(WF) | DSOP Advance(WF)L | S-TOGL | L-TOGL |
VDSS (Max) [V] | 40 | 40 | 40 | 40 | 40 | 40 |
ID (Max) [A] | 40 | 120 | 150 | 150 | 200 | 400 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0038 | 0.00135 | 0.00079 | 0.00079 | 0.00066 | 0.00030 |
Polarity | N-ch | N-ch | N-ch | N-ch | N-ch | N-ch |
器件型號 | ||||
---|---|---|---|---|
Toshiba Package Name | TSON Advance(WF) | SOP Advance(WF) | SOP Advance(WF) | DPAK_plus |
VDSS (Max) [V] | -40 | -40 | -60 | -40 |
ID (Max) [A] | -40 | -100 | -90 | -90 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0096 | 0.0031 | 0.0083 | 0.0043 |
Polarity | P-ch | P-ch | P-ch | P-ch |
器件型號 | |||
---|---|---|---|
Toshiba Package name | PS-8 (SON8-P) | WQFN32 | SSOP30(SSOP30-P-300-0.65) |
VBB (Max) [V] | |||
VCC (Max) [V] | |||
IO (Max) [A] | +0.5/-0.5 | +1.5/-1 | +1.5/-1 |
器件型號 | |
---|---|
Toshiba Package Name | SSOP24-P-300-0.65A |
Product Category | Pre-driver for automobile |
Example of ON/OFF control and reverse connection protecting circuit using P-ch MOSFET for 12 V power lines
器件型號 | ||||
---|---|---|---|---|
Toshiba Package Name | TSON Advance(WF) | SOP Advance(WF) | SOP Advance(WF) | DPAK_plus |
VDSS (Max) [V] | -40 | -40 | -60 | -40 |
ID (Max) [A] | -40 | -100 | -90 | -90 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0096 | 0.0031 | 0.0083 | 0.0043 |
Polarity | P-ch | P-ch | P-ch | P-ch |
Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines
器件型號 | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | TSON Advance(WF) | DPAK_plus | SOP Advance(WF) | DSOP Advance(WF)L | S-TOGL | L-TOGL |
VDSS (Max) [V] | 40 | 40 | 40 | 40 | 40 | 40 |
ID (Max) [A] | 40 | 120 | 150 | 150 | 200 | 400 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0038 | 0.00135 | 0.00079 | 0.00079 | 0.00066 | 0.00030 |
Polarity | N-ch | N-ch | N-ch | N-ch | N-ch | N-ch |
Example of mechanical relay drive circuit for load switch
器件型號 | |||
---|---|---|---|
Toshiba Package name | PS-8 (SON8-P) | PS-8 (SON8-P) | PS-8 (SON8-P) |
VBB (Max) [V] | |||
VCC (Max) [V] | |||
IO (Max) [A] | 1.0 | 0.8 |
這些文件說明推薦的半導體產品的要點及其特徵,方便產品選擇。
您可以按照實際需求選擇並下載電源設備的各種基本topologies,以便在模擬環境中驗證MOSFET的性能。
您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。
我們提供開發產品板時所使用的模擬資料、封裝的 3D 模型以及焊盤圖案模型(2D 模型)。
MCU Motor Studio 具有專用於東芝 TXZ+TM系列高階微控制器的 PC 工具和馬達控制韌體。