型號查詢

交叉搜尋

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

關鍵字搜尋

參數搜尋

線上庫存查詢跟購買

Select Product Categories

TC9562 系列

車用乙太網AVB / TSN橋接解決方案。

TC9562XBG [New Product] / TC9562AXBG [New Product] / TC9562BXBG [New Product]

Network interface for In-Vehicle Infotainment system (IVI) , Telematics and other automotive subsystem.

產品特點

  1. TC9562系列支援諸如IEEE 802.1AS和IEEE 802.1Qav的標準,通常被稱為Ethernet-AVB,以及諸如IEEE 802.1Qbv,IEEE 802.1Qbu和IEEE 802.3br的標準,通常被稱為Ethernet TSN。
    TC9562系列連接到應用處理器或其他SoC主機,使主機設備可以在汽車環境中通過10/100/1000以太網網絡傳輸音頻,視頻和數據。
  2. 通過以2.5 / 5.0 GT / s(PCIe Gen1.0 / 2.0)或TDM(時分多路復用)/ I2S運行的PCIe®連接主機,以進行音頻通信。
  3. 提供可從SGMII,RGMII,RMII和MII中選擇的以太網PHY接口。
  4. 設計目標是實現一種低功耗模式,該模式通常在室溫下消耗1 mW(由Toshiba測量)。為了滿足市場需求,TC9562系列通常僅需要100 ms即可恢復正常工作(由Toshiba測量)。 TC9562系列計劃獲得AEC-Q100 3級認證。

系統方框圖

Example

System Block Diagram
TC9562 Series Part Number TC9562XBG** TC9562AXBG** TC9562BXBG**
Package PLFBGA120 (0.65)
Applications Ethernet AVB/TSN Bridge Solution For Automotive Applications
Functions
and
Features
Host (External application) I/F PCIe I/F [Gen2.0 (5 GT/s), Gen1.0 (2.5 GT/s), Endpoint, Single lane]
Automotive I/F

Ethernet AVB [IEEE802.1AS, IEEE 802.1Qav], MAC

Ethernet TSN [IEEE802.1Qbv, IEEE802.1Qbu, IEEE802.3br]

- -
The interface is selectable from RGMII, RMII and MII -
The interface is selectable from SGMII, RGMII, RMII and MII -
Audio I/F I2S/TDM
Peripheral I/F I2C/SPI, Quad-SPI, UART, GPIO, INTC
CPU Core Arm®Cortex®-M3
Supply Voltage (V) 1.8/3.3 for IO, 1.8 for SGMII, 1.8/2.5/3.3 for RGMII/RMII/MII, 1.1 for Core
**: New Product
* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* PCI Express and PCIe are registered trademarks of PCI-SIG.
* System and product names mentioned herein may be trademarks or registered trademarks of respective companies or organizations.

聯繫我們

技術方面問題

聯繫我們

聯繫我們

常見問題

常見問題

採購 / 樣品 / IC可靠度 相關問題

線上庫存查詢跟購買

keyword:

A new window will open