This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
The TC90106FG is a full, multi-standard video decoder, which supports not only a CVBS input, but also D1 and D2 component inputs. For picture-quality enhancement, the TC90106FG provides a baseband tint function that allows tint adjustment for all video formats up to D2 resolution. In addition to the ITU-R BT.656 output interface, an 8-bit serial (SAV/EAV insertion) output is selectable for a D2 video input, with the clock rate converted from 27 MHz to 54 MHz.
The TC90105FG is a two-channel video decoder, featuring various picture adjustment functions, such as an HV & diagonal (HVD) enhancer, color management and dynamic YC gamma correction. It allows image rendering, according to the videos from automotive cameras.
HVD enhancer: Provides diagonal edge enhancement in addition to the traditional edge enhancement in the horizontal and vertical directions. The HVD enhancer in the TC90105FG features the ability to apply a greater amount of edge enhancement while minimizing an artificial look.
Color management: Provides the capability to increase the saturation of selected colors. Its objective is to improve visibility by making particular colors such as red more prominent. The TC90105FG allows you to select three colors and program their saturation levels.
Dynamic YC gamma correction: Suppresses black and white collapsing to improve visibility by optimally adjusting the gamma correction curve for luma according to images. The TC90105FG maintains the balance between the luma and chroma levels by adjusting the chroma gain based on the luma gamma correction.
View the product list of Automotive Video Processors to find products that meet your performance specifications.
線上庫存查詢跟購買
型號需要超過三個文字以上
器件型號 | Authorized Distributor | Stock Quantity | Date | Shopping Cart |
---|