All major protection functions are realized in one package

All major protection functions are realized in one package

Toshiba's eFuse ICs incorporate a variety of high-performance, high-precision protective functions that are not possible with conventional fuses. Compared to the functions realized by using discrete passive components or a combination of multiple ICs, this unique benefit contributes to higher quality, lower cost by reducing the number of components, and miniaturization by reducing the mounting area. This product is also effective in reducing maintenance costs and recovery time required for repair because it can be used repeatedly.

Toshiba's eFuse ICs also offer high-speed short-circuit protection, high-precision overcurrent protection, high-precision overvoltage clamping, reverse current blocking function, slew-rate control, and thermal shutdown, all of which were not possible with conventional fuses. In addition, Toshiba eFuse ICs have gained the International Safety Standard (IEC 62368-1) certification for their contribution to simplification of robust design, and low-cost maintenance, including repair and maintenance.

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Queries about purchasing, sampling and IC reliability

線上庫存查詢跟購買

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
開啟新視窗