Contact us

A new window will open A new window will open

Toshiba Launches 600V Sine-Wave PWM Driver IC for Three-Phase Brushless Motors

IRVINE, Calif. – October 1, 2019 – Toshiba America Electronic Components, Inc. (“Toshiba”) has launched the “TB67B000AHG,” a new three-phase brushless motor driver for home appliances such as air-conditioners, air-purifiers, dehumidifiers, and ceiling fans. The new driver is a high-voltage addition to the “TB67B000 series,” which realizes highly efficient brushless motor drive and noise reduction in a single package.


Demand is growing, particularly in emerging economies, for high-efficiency three-phase brushless fan motors that can reduce energy consumption and manage fluctuations in power voltage. Such motors require higher-voltage PWM driver ICs to maintain high product reliability.


Toshiba’s newly developed 600V TB67B000AHG driver IC is pin-compatible with the current 500V TB67B000HG and can easily replace it. Toshiba is also developing the more compact version “TB67B000AFG” in a small 34-pin HSSOP1 package which will be available in November 2019.


Main Features

  • 600V rating boosts product reliability
    Ensures products with greater resilience to voltage fluctuations than the current 500V TB67B000HG. Pin compatibility realizes easy replacement of the current IC.

 

  • Realizing sine-wave PWM drive with a rating of 600V/2A in a single package
    Sine-wave motor control IC and IGBT (rating of 600V/2A) are integrated in a single package. This reduces the size of mounting area and board layout, and contributes to overall system cost reduction.

 

  • Low noise and low vibration
    Use of a sine-wave drive system with a smooth current waveform reduces noise and achieves less vibration than motors with a rectangular wave drive system.


Applications

Home appliances such as air-conditioners and air-purifiers, dehumidifiers, DC fans, ceiling fans, and other industrial equipment.


Main Specifications

Product name

New product

TB67B000AHG

Under development

TB67B000AFG

Current product

TB67B000HG

Current product

TB67B000FG

Power supply voltage

(absolute maximum ratings)

For motor operation: 600V

For motor operation: 500V

For controller: 18V

Package

HDIP30
(Mounting area: 32.8 × 13.5mm)
 
HSSOP34
(Mounting area: 17.5 × 11.93mm)
HDIP30
(Mounting area: 32.8 × 13.5mm)
HSSOP34
(Mounting area: 17.5 × 11.93mm)
 

Power supply voltage

(operation range)

For motor operation: 50 to 450V

For controller: 13.5 to 16.5V

Output current

(operation range)

2A

Driving method

Sine-wave PWM drive/Trapezoidal commutation

PWM frequency

14kHz to 23kHz

Lead angle control

Sine-wave PWM drive: 0 to 58°/32 steps
Trapezoidal commutation: 0 to 28°/16 steps

Input voltage for rotational speed command

Motor operation: 2.1V to 5.4V

Features

• Built-in IGBT three-phase bridge

• Built-in oscillation circuit (resistor connected externally.)

• Built-in bootstrap diode

• Built-in error detection functions: current limiter, thermal shutdown, under voltage lock out, and motor lock detection

• Built-in regulator circuit
(5V/35mA , 5V/30mA)
 
• Built-in regulator circuit
(5V/35mA , 7V/30mA)
 

For more information about the new product, please visit:  https://toshiba.semicon-storage.com/us/product/linear/motordriver/detail.TB67B000AHG.html


About Toshiba America Electronic Components, Inc.

Toshiba America Electronic Components, Inc. (TAEC), an independent operating company owned by Toshiba America, Inc., is the US based electronic components business of Toshiba Electronic Devices and Storage Corporation. TAEC offers consumers and businesses a wide variety of innovative hard disk drive (HDD) products and semiconductor solutions for automotive, industrial, IoT, motion control, telecom, networking, consumer and white goods applications. The company’s broad portfolio encompasses integrated wireless ICs, power semiconductors, microcontrollers, optical semiconductors, ASICs, ASSPs and discrete devices ranging from diodes to logic ICs.  For more company information, please visit TAEC’s web site at http://www.toshiba.semicon-storage.com/


1 Shrink Small Outline Package with Heat Sink

Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.