Contact us

A new window will open A new window will open

DIP8(LF4)

In developing your designs, please ensure the datasheet.

DIP8(LF4)package
Lead-forming type
(Option)
DIP8 | DIP8(LF1) | DIP8(LF2) | DIP8(LF4)
Mounting Surface Mount
Pins 8
Package Dimensions (mm)
/
Land pattern dimensions for
reference only (mm)

Packing Method Embossed Tape / Tube Packaging
Packing Name TP4
Minimum Quantity 1000 pcs/Reel
Tape Width (mm) 16
Tape Dimensions (mm)
/
Reel Dimensions (mm)

Minimum Quantity 50 pcs/Tube
Tube Dimensions (mm)
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.