SSOP4

In developing your designs, please ensure the datasheet.

SSOP4package
Toshiba Package Code 11-2B1
Mounting Surface Mount
Pins 4
Width×Length×Height
(mm)
2.04×4.2×1.8
Package Dimensions (mm)
/
Land pattern dimensions for
reference only (mm)

Packing Method Embossed Tape
Packing Name TP15
Minimum Quantity 1500 pcs/Reel
Tape Width (mm) 12
Tape Dimensions (mm)
/
Reel Dimensions (mm)

Jump to Package & Packing Information
A new window will open