Part Naming Conventions
Quick Links
A new window will open
HDD/SSD model numbers are indicated in the label like the label photos below.
Enterprise Performance HDD

Desktop HDD, Video Stream HDD

Enterprise Performance HDD

Enterprise Cloud HDD

3.5-inch HDD

Enterprise Capacity HDD

Mobile HDD

1.8-inch HDD, Enterprise Performance HDD, Enterprise Capacity HDD, Enterprise SSD, Mobile HDD, Industrial HDD, Automotive HDD

| 3.5-inch |
|
|---|---|
| 2.5-inch |
|
| 1.8-inch |
|
NAS HDD

Mobile SSHD, Mobile Thin SSHD, Mobile HDD, Mobile Thin HDD, Video Stream HDD, Large Capacity HDD for External Storage, Automotive HDD

Enterprise High Endurance SSD, Enterprise Mid Endurance SSD, Enterprise Value Endurance SSD, Enterprise Read Intensive SSD

Client SSD, Enterprise Value Endurance SSD, Enterprise Read Intensive SSD

* Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content. Actual formatted capacity may vary.
* PCIe is a registered trademark of PCI-SIG.
* SED: Self-Encrypting Drive
* FIPS: FIPS 140-2, U.S. Federal Information Processing Standards 140-2.
* SIE: Sanitize Instant Erase. SIE is compatible with Sanitize Device Feature set. Sanitize Device Feature set is the standard prescribed by T10(SAS) and T13(SATA) committees of American National Standards Association(ANSI), which makes it possible to invalidate the data recorded on the magnetic disks at a blink.
* Wipe technology: Toshiba's unique technology which automatically erases data when an HDD is accessed by an unregistered system.
Contacts
If you have any queries, click one of these links: