Contact us

A new window will open A new window will open

Electron Tubes

Electron_Tubes

Toshiba America Electronic Components, Inc. (TAEC) offers Microwave Tubes for industrial, communication and research applications as well as imaging system components for a variety of medical, dental and industrial applications. For the latter, the company has established itself as the single source for the complete image chain to meet the needs of all major applications. This product line includes x-ray tubes, a variety of image intensifiers (from 4- to 16-inches), optical units (lens, adapter and cover), CCD cameras with up to 1K x 1K image resolution, Flat Panel Detectors and Sensors (static and dynamic). All of TAEC's imaging components offer superior image sharpness, optimized uniformity and maximum image brightness.

Toshiba Electron Tubes and Devices Co., LTD (TETD) ceased to be a subsidiary of Toshiba Corporation as of March 17, 2016.

·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.