Contact us

A new window will open A new window will open

DIP14

TC74HC02AP

74HC CMOS logic IC series

Description

Function Quad 2-Input NOR Gate
Number of Circuits 4
RoHS Compatible Product(s) (#) Available
Assembly bases Japan

Properties

Package Information

Toshiba Package Name DIP14
Package Image DIP14
JEITA P-DIP14-6.4x19.25-2.54
Pins 14
Mounting Through Hole
Width×Length×Height
(mm)
19.75×7.62×3.5
Package Dimensions View

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output current (Min) IO VCC=4.5V 4 mA
Propagation delay time (Typ.) tpd_tpz VCC=5V 6 nsec
Supply Voltage (Max) VCC - 6 V
Supply Voltage (Min) VCC - 2 V

Document

Data sheet TC74HC02AP Data sheet/Japanese (PDF: 293KB)
Data sheet TC74HC02AP Data sheet/English (PDF: 199KB)
IBIS IBIS Model [Mar,2008] (IBS: 48KB) NEW
Reliability Information Reliability Data [Jan,2013] (PDF: 87KB)
Environment Information Certificate on Content of SVHC of REACH [Sep,2017] (PDF: 44KB) UPDATED
Catalog General-Purpose Logic ICs [Nov,2012] (PDF: 3201KB)

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS
TC74HC02AP(F) 25 Yes

Notes

  • The Part Number column shows representative part numbers only, which may not be available for sale in the precise form shown. Each Part Number constitutes a product family which may contain multiple associated product configurations.
    (#) Under the RoHS Compatible Product(s) column, "Available" means at least one RoHS-Compatible product is available for sale in the corresponding product family. "None" means no RoHS Compatible product is available in that product family. For Toshiba's definitions of concepts related to the RoHS Directive and RoHS Compatibility, please click here.
    The RoHS compatibility information provided herein is to the best of Toshiba's knowledge and belief accurate as of the date Toshiba entered the information into this database. Information is subject to change at any time without notice.
    Please contact your Toshiba sales representative for detailed environmental information about each specific part number or product, such as RoHS compatibility or material content. Please use Toshiba products only in compliance with all applicable laws and regulations concerning the inclusion or use of controlled substances, including without limitation the RoHS Directive.TOSHIBA ASSUMES NO LIABILITY FOR DAMAGES OR LOSSES OCCURRING AS A RESULT OF NONCOMPLIANCE WITH APPLICABLE LAWS AND REGULATIONS.
  • Reliability data are provided for your reference only, please contact your Toshiba sales representative for detailed reliability information about each part number.
  • For product delivery, additional characters will be added to the part numbers shown on this website. For details, please ask your local distributor, or send an inquiry accessed from "Contact Us" on this website.
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.