Contact us

A new window will open A new window will open

C-Band Internally Matched Power GaAs FETs

Microwave

Related Information

Product Guide  

Product Guides

MODEL No.
(DATA SHEET)
PDF
FREQUENCY
BAND(GHz)
P1dB (dBm)
TYP.
G1dB (dB)
TYP.
IDS(A)
TYP.
?G(dB)
MAX.
**
?add(%)
TYP.
IM3(dBc)
TYP.
Rth(°C/W)
TYP.
PKG CODE S-parameters
TIM5359-16EL 5.3-5.9 42.5 11.5 4.4 ±0.8 38 -45 1.5 7-AA05A Download
TIM5964-16EL 5.9-6.4 42.5 11.5 4.4 ±0.8 38 -45 1.5 7-AA05A Download
TIM6472-16EL 6.4-7.2 42.5 11.0 4.4 ±0.8 37 -45 1.5 7-AA05A Download
TIM7179-16EL 7.1-7.9 42.5 10.5 4.4 ±0.8 37 -45 1.5 7-AA05A Download
TIM7785-16EL 7.7-8.5 42.5 10.0 4.4 ±0.8 36 -45 1.5 7-AA05A Download
TIM3742-4SL-341 3.3-3.6 36.5 11.0 1.1 ±0.6 37 -45 4.5 2-11D1B
2-11D1P
Download
TIM3742-30SL-341 3.3-3.6 45.0 11.0 7.0 ±0.8 42 -45 1.0 2-16G1B
2-16G1P
Download
TIM3742-45SL-341 3.3-3.6 46.5 11.0 9.6 ±0.8 43 -45 0.8 2-16G1B
2-16G1P
Download
TIM3742-4UL 3.7-4.2 36.5 12.0 1.1 ±0.6 38 -47 4.5 2-11D1B
2-11D1P
Download
TIM3742-8UL 3.7-4.2 39.5 11.0 2.2 ±0.6 37 -47 2.5 2-11D1B
2-11D1P
Download
TIM3742-12UL 3.7-4.2 41.5 11.5 3.2 ±0.6 41 -47 2.0 2-16G1B
2-16G1P
Download
TIM3742-25UL 3.7-4.2 44.5 10.5 6.8 ±0.6 38 -47 1.2 2-16G1B
2-16G1P
Download
TIM3742-35SL 3.7-4.2 45.5 10.0 8.0 ±0.8 40 -45 1.0 2-16G1B
2-16G1P
Download
TIM4450-4UL 4.4-5.0 36.5 11.0 1.1 ±0.6 37 -47 4.5 2-11D1B
2-11D1P
Download
TIM4450-8UL 4.4-5.0 39.5 10.5 2.2 ±0.6 37 -47 2.5 2-11D1B
2-11D1P
Download
TIM4450-12UL 4.4-5.0 41.5 10.5 3.2 ±0.6 40 -47 2.0 2-16G1B
2-16G1P
Download
TIM4450-16UL 4.4-5.0 42.5 10.0 4.4 ±0.6 36 -47 1.5 2-16G1B
2-16G1P
Download
TIM4450-25UL 4.4-5.0 44.5 10.0 6.8 ±0.6 37 -47 1.2 2-16G1B
2-16G1P
Download
TIM4450-35SL 4.4-5.0 45.5 9.5 8.0 ±0.8 39 -45 1.0 2-16G1B
2-16G1P
Download
TIM4450-45SL 4.4-5.0 46.5 9.5 9.6 ±0.8 41 -45 0.8 2-16G1B
2-16G1P
Download
TIM4450-60SL 4.4-5.0 48.0 9.5 13.2 ±0.8 42 -45 0.6 2-16G1B
2-16G1P
Download
TIM5359-4UL 5.3-5.9 36.5 10.5 1.1 ±0.6 37 -47 4.5 2-11D1B
2-11D1P
Download
TIM5359-8UL 5.3-5.9 39.5 10.0 2.2 ±0.6 36 -47 2.5 2-11D1B
2-11D1P
Download
TIM5359-16UL 5.3-5.9 42.5 10.0 4.4 ±0.6 36 -47 1.5 2-16G1B
2-16G1P
Download
TIM5359-35SL 5.3-5.9 45.5 8.5 8.0 ±0.8 38 -45 1.0 2-16G1B
2-16G1P
Download
TIM5359-45SL 5.3-5.9 46.5 9.0 9.6 ±0.8 41 -45 0.8 2-16G1B
2-16G1P
Download
TIM5359-60SL 5.3-5.9 48.0 9.0 13.2 ±0.8 42 -45 0.6 2-16G1B
2-16G1P
Download
TIM5964-4UL 5.9-6.4 36.5 10.0 1.1 ±0.6 37 -47 4.5 2-11D1B
2-11D1P
Download
TIM5964-8UL 5.9-6.4 39.5 10.0 2.2 ±0.6 36 -47 2.5 2-11D1B
2-11D1P
Download
TIM5964-12UL 5.9-6.4 41.5 10.0 3.2 ±0.6 40 -47 2.0 2-16G1B
2-16G1P
Download
TIM5964-16UL 5.9-6.4 42.5 10.0 4.4 ±0.6 36 -47 1.5 2-16G1B
2-16G1P
Download
TIM5964-25UL 5.9-6.4 44.5 10.0 6.8 ±0.6 37 -47 1.2 2-16G1B
2-16G1P
Download
TIM5964-30UL 5.9-6.4 45.0 10.0 7.0 ±0.6 41 -47 1.0 7-AA05A Download
TIM5964-35SLA 5.9-6.4 45.5 9.0 8.0 ±0.8 39 -45 1.0 2-16G1B
2-16G1P
Download
TIM5964-45SL 5.9-6.4 46.5 9.0 9.6 ±0.8 41 -45 0.8 2-16G1B
2-16G1P
Download
TIM5964-60SL 5.9-6.4 48.0 8.5 13.2 ±0.8 41 -45 0.6 2-16G1B
2-16G1P
Download
TIM5964-4SL-422 5.85-6.75 36.5 9.0 1.1 ±0.6 35 -45 4.5 2-11D1B
2-11D1P
Download
TIM5867-8UL 5.85-6.75 39.5 10.0 2.2 ±0.8 36 -47 2.5 2-11D1B
2-11D1P
Download
TIM5867-15UL 5.85-6.75 42.0 10.0 3.5 ±0.8 41 -47 2.0 2-16G1B
2-16G1P
Download
TIM5964-16SL-422 5.85-6.75 42.5 9.0 4.4 ±0.8 35 -45 1.5 2-16G1B
2-16G1P
Download
TIM5867-30UL 5.85-6.75 45.0 10.0 7.0 ±0.8 41 -47 1.0 7-AA05A Download
TIM5964-35SLA-422 5.85-6.75 45.5 9.0 8.0 ±0.8 39 -45 1.0 2-16G1B
2-16G1P
Download
TIM5964-60SL-422 5.85-6.75 48.0 8.0 13.2 ±0.8 40 -45 0.6 2-16G1B
2-16G1P
Download
TIM6472-4UL 6.4-7.2 36.5 9.5 1.1 ±0.6 36 -47 4.5 2-11D1B
2-11D1P
Download
TIM6472-8UL 6.4-7.2 39.5 9.5 2.2 ±0.6 36 -47 2.5 2-11D1B
2-11D1P
Download
TIM6472-12UL 6.4-7.2 41.5 9.5 3.2 ±0.6 39 -47 2.0 2-16G1B
2-16G1P
Download
TIM6472-16UL 6.4-7.2 42.5 9.5 4.4 ±0.6 36 -47 1.5 2-16G1B
2-16G1P
Download
TIM6472-25UL 6.4-7.2 44.5 9.5 6.8 ±0.6 37 -47 1.2 2-16G1B
2-16G1P
Download
TIM6472-30UL 6.4-7.2 45.0 9.5 7.0 ±0.6 40 -47 1.0 7-AA05A Download
TIM6472-35SL 6.4-7.2 45.5 8.0 8.0 ±0.8 37 -45 1.0 2-16G1B
2-16G1P
Download
TIM6472-45SL 6.4-7.2 46.5 8.0 9.6 ±0.8 37 -45 0.8 2-16G1B
2-16G1P
Download
TIM6472-60SL 6.4-7.2 48.0 7.5 13.2 ±0.8 39 -45 0.6 2-16G1B
2-16G1P
Download
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.