Contact us

A new window will open A new window will open

GaAs MMICs

Related Information

Product Guide  

Product Guides

GaAs MMICs

Part Number / Datasheet
Applicable Frequency (GHz)
P1dB (dBm) Typ.
G1dB (dBm) Typ.
@VDD(V) IDDset=1.9A
IDD (A) Typ.
ΔG(dB) Max. **
IM3 (dBc) Typ.
Package Code
TMD0305-2 3.4-5.1 33.0 22.0 10 1.6 - - 2-11E1A
TMD0507-2A 5.1-7.2 33.0 22.0 10 1.7 ±2.0 - 2-11E1A
TMD0608-4 5.65-8.50 36.0 28.0 10 2.4 - -40 7-BA25A
TMD0708-2 7.1-8.5 33.0 22.0 10 1.7 - - 2-11E1A
TMD1013-1-431 9.5-12.0 33.0 25.0 10 1.4 ±2.5 -45 2-9E1D
TMD1414-2C 13.75-14.5 34.5 26.0 7 1.4 ±1.0 - 7-BA15A
TMD1925-3 1.9-2.5 35.0 29.0 10 1.6 ±1.5 - 7-BA06A
TMD5872-2 5.8-7.2 34.0 29.0 10 1.2 ±2.0 -45 2-9E1F
TMD7185-2 7.1-8.5 33.0 28.0 10 1.4 ±2.0 -45 2-11E1B
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.