Triac-output photocouplers are suitable for controlling an AC load. Toshiba offers triac-output photocouplers with a VDRM of 400 V for 100 V AC load applications and those with a VDRM of 600 V and 800 V for 200 V AC load applications. You can choose from non-zero-cross (NZC) triac-output photocouplers that allow hardware phase control of the triac and zero-cross (ZC) triac-output photocouplers that help reduce switching noise.
Photocouplers selectable based on LED trigger current (IFT) Example: T5 = Initial IFT ≤ 5 mA
Clearance/ Creepage Distance |
4 or 5 mm*2 | 7 or 8 mm*1 | 7 or 8 mm*1 | ||||
---|---|---|---|---|---|---|---|
VDRM [V] |
Isolation Voltage, BVs [Vrms] |
SO6/MFSOP6 ![]() |
DIP4 ![]() |
DIP6 ![]() |
|||
NZC | ZC | NZC | ZC | NZC | ZC | ||
400 | 2500 | TLP525G | TLP560G ![]() |
TLP561G ![]() |
|||
600 | 2500 | TLP163J | TLP560J ![]() |
TLP561J ![]() |
|||
3750 | TLP265J ![]() TLP267J ![]() |
TLP266J ![]() TLP268J ![]() |
|||||
5000 | TLP360J ![]() |
TLP361J ![]() TLP363J |
TLP3052A |
TLP663J TLP668J ![]() TLP3062A |
|||
800 | 5000 |
TLP3073 ![]() |
TLP669L ![]() TLP3083 ![]() |
*1: DIP6 and DIP4 packages with clearance and creepage distances of 8 mm are available.
To order photocouplers in a package with guaranteed clearance and creepage distances of 8 mm, suffix the part number with the letter F. Example: TLP3073F
*2: 5 mm for SO6 package; 4 mm for MFSOP6 package
*3: The TLP168J and TLP3064 are available only with an IFT of 3 mA.
The TLP265J and TLP266J triac-output photocouplers provide a peak repetitive off-state voltage of 600 V. Housed in the double-molded SO6 package, these photocouplers offer clearance and creepage distances of 5 mm, and an isolation voltage of 3750 Vrms. Compliant with the JEDEC reflow soldering standard, they are easy to solder onto a printed circuit board.
Zero-Cross Triac-Output Photocoupler (TLP266J) Application Example
Non-Zero-Cross Triac-Output Photocoupler (TLP265J) Application Example
If you have any queries, click one of these links: