TCD1254GFG

CCD Linear Image Sensor

Description

Feature 3V single power supply voltage / Electronic shutter (ICG) function / Sample-and-hold circuit
Application Scope Barcode readers
Type / Lamp B/W
Classification Lens reduction type
Pixel of Image Sensing Elements 2500
Line of Image Sensing Elements 1
Pixel size (µm) pitch 5.25
Pixel size (µm) height 64
Resolution (DPI)
Sheet size
Input signal CCD timing generation

Package Information

Toshiba Package Name 16pin GLCC
Pins 16
Mounting Through Hole

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power supply voltage (Typ.) - - 4 V
Sensitivity B/W (Typ.) - - 103 V/lx・s
Sensitivity R (Typ.) - - V/lx・s
Sensitivity G (Typ.) - - V/lx・s
Sensitivity B (Typ.) - - V/lx・s
Data rate B/W (Max) - - 2 MHz
Data rate Color (Max) - - MHz
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2024

Mar,2024

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open