TCD2712DG

CCD Linear Image Sensor

Description

Feature High sensitive and low dark current PN photodiode
Application Scope Color scanners / Photocopiers
Type / Lamp Color
Classification Lens reduction type
Pixel of Image Sensing Elements 7500
Line of Image Sensing Elements 3
Pixel size (µm) pitch 9.325
Pixel size (µm) height 9.325
Resolution (DPI) 600
Sheet size A3
Input signal 2-phase (5V) (all input clock)

Package Information

Toshiba Package Name 68pin CERDIP
Pins 68
Mounting Through Hole

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power supply voltage (Typ.) - - 10 V
Sensitivity B/W (Typ.) - - V/lx・s
Sensitivity R (Typ.) - - 14.1 V/lx・s
Sensitivity G (Typ.) - - 22.2 V/lx・s
Sensitivity B (Typ.) - - 9.1 V/lx・s
Data rate B/W (Max) - - MHz
Data rate Color (Max) - - 120 MHz
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2024

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open