Contact us

A new window will open A new window will open

Enterprise SSD

Enterprise High Endurance SSD

PX04SHB160 / PX04SHB080 / PX04SHB040 / PX04SHB020 / PX04SHQ160 / PX04SHQ080 / PX04SHQ040 / PX04SHQ020

eSSD_PX04 Click to enlarge

The PX04SHB Series is optimized for write-intensive virtualized data centers, big data analytics and high performance computing (HPC) workloads.  The best-in-class 270k IOPS random read , 12.0 Gbit/s SAS SSD delivers a unique customer-tunable power and performance feature allowing optimization for power efficiency or maximum performance.

Further features include power-loss protection and data path protection. Each model is available as a self-encrypting drive (SED) with instant secure erase and supports pin-3 power disable for improved enclosure services control over storage media.

Aiming at applications requiring the highest levels of eSSD performance, reliability and endurance, this Enterprise High Endurance SSD supports excellent 25 DWPD (Drive Writes Per Day). The PX04SHB is available in capacities from 200GB to 1.6TB.

Key Features
  • Up to 1.6TB Storage Capacity with Dual-Port 12.0 Gbit/s SAS Interface
  • 270k IOPS random read
  • 2.5-Inch Form-Factor, 15mm Z-Height
  • 25 DWPD with 100% Random Workload
  • Improved Read/Write Bandwidth and Random IOPS
  • Power-Loss-Protection and End-to-End Data Protection including T10 DIF
  • Pin-3 Power Disable Support
  • Self-Encrypting (SED)** Option

* compared to prior generation
** SED drive is conformed to TCG enterprise SSC.

Key Applications
  • Write-Intensive Virtualized Data Centers
  • Big Data Analytics
  • High Performance Computing (HPC)

Specifications

PX04SHB160
PX04SHQ160
PX04SHB080
PX04SHQ080
PX04SHB040
PX04SHQ040
PX04SHB020
PX04SHQ020
Basic Specifications
Interface SAS-3.0 
Interface Speed 12.0 Gbit/s , 6.0 Gbit/s , 3.0 Gbit/s , 1.5 Gbit/s
Memory Type MLC
Formatted Capacity 1,600 GB 800 GB 400 GB 200 GB
Sustained 64KiB Sequential Read 1,500 MiB/s 1,900 MiB/s
Sustained 64KiB Sequential Write 750 MiB/s 850 MiB/s
Sustained 4KiB Random Read 270,000 IOPS
Sustained 4KiB Random Write 120,000 IOPS 125,000 IOPS
Reliability
MTTF 2,000,000 hours
Warranty 5 years
DWPD 25
Power Requirements
Supply Voltage 5 V ±7 % , 12 V ±7 %
Power Consumption (Ready) 3.2 W Typ.
Dimension
Height 15.0 mm +0 , -0.5 mm
Width 69.85 ±0.25 mm
Length 100.45 mm Max.
Weight 150 g Max.
Environmental Specifications
Temperature ( Operating ) 0 to 55 °C
Relative Humidity ( Operating ) 5 to 95 % R.H.
Vibration ( Operating ) 21.27 m/s2 { 2.17 Grms } ( 5 to 800 Hz )
Shock ( Operating ) 9,800 m/s2 { 1,000 G } ( 0.5 ms duration )
  • Product image may represent a design model.
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content. Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • MTTF (Mean Time to Failure) is not a guarantee or estimate of product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation. Actual operating life of the product may be different from the MTTF.
  • DWPD: Drive Write Per Day. One full drive write per day means the drive can be written and re-written to full capacity once a day every day for five years, the stated product warranty period. Actual results may vary due to system configuration, usage and other factors.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • IOPS: Input Output Per Second (or the number of I/O operations per second)

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.