Such as low power consumption and miniaturization are important in designing action camera. Toshiba provides information on a wide range of semiconductor products suitable for power supply and charge management units, RF circuit units, display unit, etc., along with circuit configuration examples.
Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.
Example of battery charge/discharge circuit with USB power supply
Example of battery charge/discharge circuit with USB power supply
Example of RF circuit for wireless communication
Example of RF circuit for GPS signal reception
Example of LCD display circuit with touch panel
Example of image sensor peripheral circuit for photographic camera
Example of image processing circuit by using image recognition processor
Example of image processing circuit by using image recognition processor
Example of battery charge/discharge circuit with USB power supply
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | TCSPED-302701 | TCSPAC-153001 | TCSP6A-172101 | TCSPAG-341501 |
VDSS (Max) [V] | ||||
ID (Max) [A] | ||||
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | ||||
Polarity | N-ch×2 | N-ch×2 | N-ch×2 | N-ch×2 |
Example of battery charge/discharge circuit with USB power supply
Part Number | |
---|---|
Toshiba Package Name | UDFN6B |
VDSS (Max) [V] | -30 |
ID (Max) [A] | -10 |
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] | 0.028 |
Polarity | P-ch |
Example of RF circuit for wireless communication
Example of RF circuit for GPS signal reception
Example of LCD display circuit with touch panel
Example of image sensor peripheral circuit for photographic camera
Example of image processing circuit by using image recognition processor
Example of image processing circuit by using image recognition processor
These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.
Please see the following pages for other documents.
you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.
you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.
We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.
MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.