Automotive DC-DC Converter

Automotive DC-DC Converter

Such as reduction of power consumption and miniaturization are important in designing DC-DC converter. Toshiba provides information on a wide range of semiconductor products suitable for step-up or step-down DC-DC converter units, etc., along with circuit configuration examples.

Overall block diagram

Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.

 Low Voltage Battery (12 V) Low Voltage Battery (12 V) High Voltage Battery (up to 400 V) High Voltage Battery(up to 400 V) Battery Reverse Protection/ Load Switch Battery Reverse Protection/Load Switch CAN Line CANLine Battery (12 V) Battery(12 V) Control Circuit Control Circuit Isolated Feedback Isolated Feedback Isolated Driver Isolated Driver Isolated Driver Isolated Driver TVS TVS Converter Converter Power supply ON/OFF control and reverse connection protecting circuit DC-DC converter circuit
DC-DC converter circuit

Example of isolated full-bridge DC-DC converters

Power supply ON/OFF control and reverse connection protecting circuit

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 48 V power lines

Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.

 Low Voltage Line Low Voltage Line High Voltage Line High Voltage Line Battery Reverse Protection/ Load Switch Battery Reverse Protection/Load Switch Battery Reverse Protection/ Load Switch Battery Reverse Protection/Load Switch Converter Converter Power supply ON/OFF control and reverse connection protecting circuit Power supply ON/OFF control and reverse connection protecting circuit DC-DC converter circuit (non-isolated buck type)
DC-DC converter circuit (non-isolated buck type)

Example of non-isolated step-down DC-DC converters

Power supply ON/OFF control and reverse connection protecting circuit

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 48 V power lines

Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.

 High Voltage Line High Voltage Line Low Voltage Line Low Voltage Line Battery Reverse Protection/ Load Switch Battery Reverse Protection/Load Switch Battery Reverse Protection/ Load Switch Battery Reverse Protection/Load Switch Converter Converter Power supply ON/OFF control and reverse connection protecting circuit Power supply ON/OFF control and reverse connection protecting circuit DC-DC converter circuit (non-isolated boost type)
DC-DC converter circuit (non-isolated boost type)

Example of non-isolated boost DC-DC converters

Power supply ON/OFF control and reverse connection protecting circuit

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 48 V power lines

Sub block diagram

DC-DC converter circuit
DC-DC converter circuit (isolated type)

Example of isolated full-bridge DC-DC converters

Example of isolated full-bridge DC-DC converters
U-MOS Series 100V N-ch MOSFET(1)
Part Number
Toshiba Package Name TSON Advance(WF) DPAK_plus SOP Advance(WF) SOP Advance(WF)
VDSS (Max) [V] 100 100 100 100
ID (Max) [A] 30 60 70 45
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0133 0.00611 0.0041 0.0063
Polarity N-ch N-ch N-ch N-ch
U-MOS Series 100V N-ch MOSFET(2)
Part Number
Toshiba Package Name DSOP Advance(WF)L DSOP Advance(WF)M L-TOGL
VDSS (Max) [V] 100 100 100
ID (Max) [A] 70 45 300
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0041 0.0063 0.00103
Polarity N-ch N-ch N-ch
Transistor output photocoupler
Part Number
Toshiba Package Name SO4 4pin SO6 SO4 4pin SO6 4pin SO6
BVS (Min) [Vrms] @ t = 60 [s] 3750 3750 3750 3750 3750
VCEO (Max) [V] 80 80 40 40 200
Topr [°C] -40 to 125 -40 to 125 -40 to 125 -40 to 125 -40 to 125
TVS diode (for CAN communication)
Part Number
Toshiba Package Name USM USM USM
VESD (Max) [kV] +/-30 +/-25 +/-20
IR (Max) [µA] 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.8 1.1 1.5
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 9 9 6.5
Power supply ON/OFF control and reverse connection protecting circuit
Power supply ON/OFF control and reverse connection protecting circuit (N-ch type 12 V)

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines
U-MOS Series 40 V N-ch MOSFET
Part Number
Toshiba Package Name TSON Advance(WF) DPAK_plus SOP Advance(WF) DSOP Advance(WF)L S-TOGL L-TOGL
VDSS (Max) [V] 40 40 40 40 40 40
ID (Max) [A] 40 120 150 150 200 400
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0038 0.00135 0.00079 0.00079 0.00066 0.00030
Polarity N-ch N-ch N-ch N-ch N-ch N-ch
Gate driver (for switch)
Part Number
Toshiba Package name PS-8 (SON8-P) SSOP16 WSON10A
VBB (Max) [V]      
VCC (Max) [V]      
IO (Max) [A] +5mA/ Internally Limited   Internally Limited /-5m
General purpose small signal MOSFET
Part Number
Toshiba Package Name S-Mini S-Mini VESM
VDSS (Max) [V] 60 -60 -20
ID (Max) [A] 0.4 -0.4 -0.8
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 1.75 1.9 0.39
Polarity N-ch P-ch P-ch
General purpose small signal bipolar transistor
Part Number
Toshiba Package Name SSM SSM USM USM S-Mini S-Mini
VCEO (Max) [V] -50 50 50 -50 50 -50
IC (Max) [A] -0.15 0.15 0.15 -0.15 0.15 -0.15
Polarity PNP NPN NPN PNP NPN PNP
Small signal bias resistor built-in transistor (BRT)
Part Number
Toshiba Package Name ES6 ES6 US6 US6
VCEO (Q1) (Max) [V] 50 -50 50 -50
VCEO (Q2) (Max) [V] 50 -50 50 -50
IC (Q1) (Max) [A] 0.1 -0.1 0.1 -0.1
IC (Q2) (Max) [A] 0.1 -0.1 0.1 -0.1
Polarity (Q1) NPN PNP NPN PNP
Polarity (Q2) NPN PNP NPN PNP
TVS diode (for CAN communication)
Part Number
Toshiba Package Name USM USM USM
VESD (Max) [kV] +/-30 +/-25 +/-20
IR (Max) [µA] 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.8 1.1 1.5
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 9 9 6.5
Power supply ON/OFF control and reverse connection protecting circuit (N-ch type 48 V)

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 48 V power lines

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 48 V power lines
U-MOS Series 100V N-ch MOSFET(1)
Part Number
Toshiba Package Name TSON Advance(WF) DPAK_plus SOP Advance(WF) SOP Advance(WF)
VDSS (Max) [V] 100 100 100 100
ID (Max) [A] 30 60 70 45
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0133 0.00611 0.0041 0.0063
Polarity N-ch N-ch N-ch N-ch
U-MOS Series 100V N-ch MOSFET(2)
Part Number
Toshiba Package Name DSOP Advance(WF)L DSOP Advance(WF)M L-TOGL
VDSS (Max) [V] 100 100 100
ID (Max) [A] 70 45 300
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0041 0.0063 0.00103
Polarity N-ch N-ch N-ch
General purpose small signal MOSFET
Part Number
Toshiba Package Name S-Mini S-Mini VESM
VDSS (Max) [V] 60 -60 -20
ID (Max) [A] 0.4 -0.4 -0.8
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 1.75 1.9 0.39
Polarity N-ch P-ch P-ch
General purpose small signal bipolar transistor
Part Number
Toshiba Package Name SSM SSM USM USM S-Mini S-Mini
VCEO (Max) [V] -50 50 50 -50 50 -50
IC (Max) [A] -0.15 0.15 0.15 -0.15 0.15 -0.15
Polarity PNP NPN NPN PNP NPN PNP
Small signal bias resistor built-in transistor (BRT)
Part Number
Toshiba Package Name ES6 ES6 US6 US6
VCEO (Q1) (Max) [V] 50 -50 50 -50
VCEO (Q2) (Max) [V] 50 -50 50 -50
IC (Q1) (Max) [A] 0.1 -0.1 0.1 -0.1
IC (Q2) (Max) [A] 0.1 -0.1 0.1 -0.1
Polarity (Q1) NPN PNP NPN PNP
Polarity (Q2) NPN PNP NPN PNP
TVS diode (for CAN communication)
Part Number
Toshiba Package Name USM USM USM
VESD (Max) [kV] +/-30 +/-25 +/-20
IR (Max) [µA] 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.8 1.1 1.5
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 9 9 6.5
DC-DC converter circuit (non-isolated buck type)
DC-DC converter circuit (non-isolated buck type)

Example of non-isolated step-down DC-DC converters

Example of non-isolated step-down DC-DC converters
U-MOS Series 100V N-ch MOSFET(1)
Part Number
Toshiba Package Name TSON Advance(WF) DPAK_plus SOP Advance(WF) SOP Advance(WF)
VDSS (Max) [V] 100 100 100 100
ID (Max) [A] 30 60 70 45
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0133 0.00611 0.0041 0.0063
Polarity N-ch N-ch N-ch N-ch
U-MOS Series 100V N-ch MOSFET(2)
Part Number
Toshiba Package Name DSOP Advance(WF)L DSOP Advance(WF)M L-TOGL
VDSS (Max) [V] 100 100 100
ID (Max) [A] 70 45 300
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0041 0.0063 0.00103
Polarity N-ch N-ch N-ch
U-MOS Series 60 V N-ch MOSFET
Part Number
Toshiba Package Name TSON Advance(WF) TSON Advance(WF) SOP Advance(WF) SOP Advance(WF) DPAK_plus
VDSS (Max) [V] 60 60 60 60 60
ID (Max) [A] 20 40 70 110 90
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0120 0.0067 0.0032 0.0021 0.0033
Polarity N-ch N-ch N-ch N-ch N-ch
U-MOS Series 40 V N-ch MOSFET
Part Number
Toshiba Package Name TSON Advance(WF) DPAK_plus SOP Advance(WF) DSOP Advance(WF)L S-TOGL L-TOGL
VDSS (Max) [V] 40 40 40 40 40 40
ID (Max) [A] 40 120 150 150 200 400
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0038 0.00135 0.00079 0.00079 0.00066 0.00030
Polarity N-ch N-ch N-ch N-ch N-ch N-ch
Power supply ON/OFF control and reverse connection protecting circuit
Power supply ON/OFF control and reverse connection protecting circuit (N-ch type 12 V)

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines
U-MOS Series 40 V N-ch MOSFET
Part Number
Toshiba Package Name TSON Advance(WF) DPAK_plus SOP Advance(WF) DSOP Advance(WF)L S-TOGL L-TOGL
VDSS (Max) [V] 40 40 40 40 40 40
ID (Max) [A] 40 120 150 150 200 400
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0038 0.00135 0.00079 0.00079 0.00066 0.00030
Polarity N-ch N-ch N-ch N-ch N-ch N-ch
Gate driver (for switch)
Part Number
Toshiba Package name PS-8 (SON8-P) SSOP16 WSON10A
VBB (Max) [V]      
VCC (Max) [V]      
IO (Max) [A] +5mA/ Internally Limited   Internally Limited /-5m
General purpose small signal MOSFET
Part Number
Toshiba Package Name S-Mini S-Mini VESM
VDSS (Max) [V] 60 -60 -20
ID (Max) [A] 0.4 -0.4 -0.8
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 1.75 1.9 0.39
Polarity N-ch P-ch P-ch
General purpose small signal bipolar transistor
Part Number
Toshiba Package Name SSM SSM USM USM S-Mini S-Mini
VCEO (Max) [V] -50 50 50 -50 50 -50
IC (Max) [A] -0.15 0.15 0.15 -0.15 0.15 -0.15
Polarity PNP NPN NPN PNP NPN PNP
Small signal bias resistor built-in transistor (BRT)
Part Number
Toshiba Package Name ES6 ES6 US6 US6
VCEO (Q1) (Max) [V] 50 -50 50 -50
VCEO (Q2) (Max) [V] 50 -50 50 -50
IC (Q1) (Max) [A] 0.1 -0.1 0.1 -0.1
IC (Q2) (Max) [A] 0.1 -0.1 0.1 -0.1
Polarity (Q1) NPN PNP NPN PNP
Polarity (Q2) NPN PNP NPN PNP
TVS diode (for CAN communication)
Part Number
Toshiba Package Name USM USM USM
VESD (Max) [kV] +/-30 +/-25 +/-20
IR (Max) [µA] 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.8 1.1 1.5
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 9 9 6.5
Power supply ON/OFF control and reverse connection protecting circuit (N-ch type 48 V)

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 48 V power lines

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 48 V power lines
U-MOS Series 100V N-ch MOSFET(1)
Part Number
Toshiba Package Name TSON Advance(WF) DPAK_plus SOP Advance(WF) SOP Advance(WF)
VDSS (Max) [V] 100 100 100 100
ID (Max) [A] 30 60 70 45
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0133 0.00611 0.0041 0.0063
Polarity N-ch N-ch N-ch N-ch
U-MOS Series 100V N-ch MOSFET(2)
Part Number
Toshiba Package Name DSOP Advance(WF)L DSOP Advance(WF)M L-TOGL
VDSS (Max) [V] 100 100 100
ID (Max) [A] 70 45 300
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0041 0.0063 0.00103
Polarity N-ch N-ch N-ch
General purpose small signal MOSFET
Part Number
Toshiba Package Name S-Mini S-Mini VESM
VDSS (Max) [V] 60 -60 -20
ID (Max) [A] 0.4 -0.4 -0.8
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 1.75 1.9 0.39
Polarity N-ch P-ch P-ch
General purpose small signal bipolar transistor
Part Number
Toshiba Package Name SSM SSM USM USM S-Mini S-Mini
VCEO (Max) [V] -50 50 50 -50 50 -50
IC (Max) [A] -0.15 0.15 0.15 -0.15 0.15 -0.15
Polarity PNP NPN NPN PNP NPN PNP
Small signal bias resistor built-in transistor (BRT)
Part Number
Toshiba Package Name ES6 ES6 US6 US6
VCEO (Q1) (Max) [V] 50 -50 50 -50
VCEO (Q2) (Max) [V] 50 -50 50 -50
IC (Q1) (Max) [A] 0.1 -0.1 0.1 -0.1
IC (Q2) (Max) [A] 0.1 -0.1 0.1 -0.1
Polarity (Q1) NPN PNP NPN PNP
Polarity (Q2) NPN PNP NPN PNP
TVS diode (for CAN communication)
Part Number
Toshiba Package Name USM USM USM
VESD (Max) [kV] +/-30 +/-25 +/-20
IR (Max) [µA] 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.8 1.1 1.5
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 9 9 6.5
DC-DC converter circuit (non-isolated boost type)
DC-DC converter circuit (non-isolated boost type)

Example of non-isolated boost DC-DC converters

Example of non-isolated boost DC-DC converters
U-MOS Series 100V N-ch MOSFET(1)
Part Number
Toshiba Package Name TSON Advance(WF) DPAK_plus SOP Advance(WF) SOP Advance(WF)
VDSS (Max) [V] 100 100 100 100
ID (Max) [A] 30 60 70 45
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0133 0.00611 0.0041 0.0063
Polarity N-ch N-ch N-ch N-ch
U-MOS Series 100V N-ch MOSFET(2)
Part Number
Toshiba Package Name DSOP Advance(WF)L DSOP Advance(WF)M L-TOGL
VDSS (Max) [V] 100 100 100
ID (Max) [A] 70 45 300
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0041 0.0063 0.00103
Polarity N-ch N-ch N-ch
U-MOS Series 60 V N-ch MOSFET
Part Number
Toshiba Package Name TSON Advance(WF) TSON Advance(WF) SOP Advance(WF) SOP Advance(WF) DPAK_plus
VDSS (Max) [V] 60 60 60 60 60
ID (Max) [A] 20 40 70 110 90
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0120 0.0067 0.0032 0.0021 0.0033
Polarity N-ch N-ch N-ch N-ch N-ch
U-MOS Series 40 V N-ch MOSFET
Part Number
Toshiba Package Name TSON Advance(WF) DPAK_plus SOP Advance(WF) DSOP Advance(WF)L S-TOGL L-TOGL
VDSS (Max) [V] 40 40 40 40 40 40
ID (Max) [A] 40 120 150 150 200 400
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0038 0.00135 0.00079 0.00079 0.00066 0.00030
Polarity N-ch N-ch N-ch N-ch N-ch N-ch
Power supply ON/OFF control and reverse connection protecting circuit
Power supply ON/OFF control and reverse connection protecting circuit (N-ch type 12 V)

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines
U-MOS Series 40 V N-ch MOSFET
Part Number
Toshiba Package Name TSON Advance(WF) DPAK_plus SOP Advance(WF) DSOP Advance(WF)L S-TOGL L-TOGL
VDSS (Max) [V] 40 40 40 40 40 40
ID (Max) [A] 40 120 150 150 200 400
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0038 0.00135 0.00079 0.00079 0.00066 0.00030
Polarity N-ch N-ch N-ch N-ch N-ch N-ch
Gate driver (for switch)
Part Number
Toshiba Package name PS-8 (SON8-P) SSOP16 WSON10A
VBB (Max) [V]      
VCC (Max) [V]      
IO (Max) [A] +5mA/ Internally Limited   Internally Limited /-5m
General purpose small signal MOSFET
Part Number
Toshiba Package Name S-Mini S-Mini VESM
VDSS (Max) [V] 60 -60 -20
ID (Max) [A] 0.4 -0.4 -0.8
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 1.75 1.9 0.39
Polarity N-ch P-ch P-ch
General purpose small signal bipolar transistor
Part Number
Toshiba Package Name SSM SSM USM USM S-Mini S-Mini
VCEO (Max) [V] -50 50 50 -50 50 -50
IC (Max) [A] -0.15 0.15 0.15 -0.15 0.15 -0.15
Polarity PNP NPN NPN PNP NPN PNP
Small signal bias resistor built-in transistor (BRT)
Part Number
Toshiba Package Name ES6 ES6 US6 US6
VCEO (Q1) (Max) [V] 50 -50 50 -50
VCEO (Q2) (Max) [V] 50 -50 50 -50
IC (Q1) (Max) [A] 0.1 -0.1 0.1 -0.1
IC (Q2) (Max) [A] 0.1 -0.1 0.1 -0.1
Polarity (Q1) NPN PNP NPN PNP
Polarity (Q2) NPN PNP NPN PNP
TVS diode (for CAN communication)
Part Number
Toshiba Package Name USM USM USM
VESD (Max) [kV] +/-30 +/-25 +/-20
IR (Max) [µA] 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.8 1.1 1.5
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 9 9 6.5
Power supply ON/OFF control and reverse connection protecting circuit (N-ch type 48 V)

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 48 V power lines

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 48 V power lines
U-MOS Series 100V N-ch MOSFET(1)
Part Number
Toshiba Package Name TSON Advance(WF) DPAK_plus SOP Advance(WF) SOP Advance(WF)
VDSS (Max) [V] 100 100 100 100
ID (Max) [A] 30 60 70 45
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0133 0.00611 0.0041 0.0063
Polarity N-ch N-ch N-ch N-ch
U-MOS Series 100V N-ch MOSFET(2)
Part Number
Toshiba Package Name DSOP Advance(WF)L DSOP Advance(WF)M L-TOGL
VDSS (Max) [V] 100 100 100
ID (Max) [A] 70 45 300
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0041 0.0063 0.00103
Polarity N-ch N-ch N-ch
General purpose small signal MOSFET
Part Number
Toshiba Package Name S-Mini S-Mini VESM
VDSS (Max) [V] 60 -60 -20
ID (Max) [A] 0.4 -0.4 -0.8
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 1.75 1.9 0.39
Polarity N-ch P-ch P-ch
General purpose small signal bipolar transistor
Part Number
Toshiba Package Name SSM SSM USM USM S-Mini S-Mini
VCEO (Max) [V] -50 50 50 -50 50 -50
IC (Max) [A] -0.15 0.15 0.15 -0.15 0.15 -0.15
Polarity PNP NPN NPN PNP NPN PNP
Small signal bias resistor built-in transistor (BRT)
Part Number
Toshiba Package Name ES6 ES6 US6 US6
VCEO (Q1) (Max) [V] 50 -50 50 -50
VCEO (Q2) (Max) [V] 50 -50 50 -50
IC (Q1) (Max) [A] 0.1 -0.1 0.1 -0.1
IC (Q2) (Max) [A] 0.1 -0.1 0.1 -0.1
Polarity (Q1) NPN PNP NPN PNP
Polarity (Q2) NPN PNP NPN PNP
TVS diode (for CAN communication)
Part Number
Toshiba Package Name USM USM USM
VESD (Max) [kV] +/-30 +/-25 +/-20
IR (Max) [µA] 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.8 1.1 1.5
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 9 9 6.5

Solution Proposal

These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.

Reference Design

Automotive Buck-Boost DC-DC Converter for USB PD
This reference design provides design guide, data and other contents of Automotive Buck-Boost DC-DC Converter for USB PD.

Documents

Design & Development

Switched Mode Power Supply Library

you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.

Motor Control and Driver Circuit Library

you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.

EDA/CAD Model Library

We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.

MCU Motor Studio

MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
  • S-TOGLTM and L-TOGLTM are trademarks of Toshiba Electronic Devices & Storage Corporation.
  • All other company names, product names, and service names may be trademarks of their respective companies.
A new window will open