Microwave Oven

Microwave Oven

Such as low noise, low power consumption and miniaturization are important in designing microwave oven. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, magnetron driving circuit units, sensor signal input units, etc., along with circuit configuration examples.

Overall block diagram

Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.

 DC-DC DC-DC Control Button Control Button Magnetron Magnetron Steam Heater Steam Heater Grill Heater GrillHeater Cooling Fan Cooling Fan MCU, Photocoupler, Display Controller, LEDs MCU, Photocoupler, Display Controller, LEDs 12 V / 2 A 12 V / 2 A 100 to 240 VAC 100 to 240 VAC Door Switch Door Switch Thermostat Thermostat M M Antenna Motor AntennaMotor M M Boost Circuit BoostCircuit Relay Relay Relay Relay Relay Relay Relay Relay Temperature Sensor Temperature Sensor Key Input Key Input Display Display LED LED Weight Sensor Weight Sensor Main Control MCU Main Control MCU Display Control MCU DisplayControl MCU Photocoupler Photocoupler Magnetron drive circuit LED drive circuit Weight sensor circuit Temperature sensor circuit Relay drive circuit Flyback type AC-DC converter
Magnetron drive circuit

Example of magnetron drive circuit using bipolar transistor

Example of magnetron drive circuit using gate driver coupler

Flyback type AC-DC converter

Example of flyback type AC-DC converter

Relay drive circuit

Example of mechanical relay drive circuit using bipolar transistor

LED drive circuit

Example of LED drive circuit using bipolar transistor

Temperature sensor circuit

Example of the circuit using operational amplifier for amplifying temperature sensor signal

Weight sensor circuit

Example of the circuit using operational amplifier for amplifying weight sensor signal

Sub block diagram

Magnetron drive circuit
Magnetron drive circuit (Using bipolar transistor)

Example of magnetron drive circuit using bipolar transistor

Example of magnetron drive circuit using bipolar transistor
Bipolar transistor
Part Number
Toshiba Package Name SOT23 SOT23 USM
VCEO (Max) [V] -50 50 50
IC (Max) [A] -0.2 0.2 0.15
Polarity PNP NPN NPN
Bipolar transistor for IGBT gate drive
Part Number
Toshiba Package Name SMV SMV PS-8 PS-8
VCEO (Q1) (Max) [V] -30 30 -50 -30
VCEO (Q2) (Max) [V] 30 -30 50 30
IC (Q1) (Max) [A] -1.0 2 -0.8 -2.0
IC (Q2) (Max) [A] 1.2 -1.8 1 2.0
Polarity (Q1) PNP NPN PNP PNP
Polarity (Q2) NPN PNP NPN NPN
Discrete IGBT
Part Number
Toshiba Package Name TO-3P(N) TO-3P(N) TO-247
VCES (Max) [V] 1200 1100 1350
IC (Max) [A] 40 60 30
Magnetron drive circuit (Using gate driver coupler)

Example of magnetron drive circuit using gate driver coupler

Example of magnetron drive circuit using gate driver coupler
IGBT gate driver coupler(1)
Part Number
Toshiba Package Name SO6L SO6L SO6L
BVS (Min) [Vrms] @ t = 60 [s] 5000 5000 5000
VCC / VDD (Min) [V] 10 10 10
VCC / VDD (Max) [V] 30 30 30
ICC / IDD (Max) [mA] 3 3 3
Output Interface totem-pole(BUF) totem-pole(BUF) totem-pole(BUF)
IGBT gate driver coupler(2)
Part Number
Toshiba Package Name SO6L SO6L SO6L SO16L
BVS (Min) [Vrms] @ t = 60 [s] 5000 5000 5000 5000
VCC / VDD (Min) [V] 15 15 15 15.0
VCC / VDD (Max) [V] 30 30 30 23.5
ICC / IDD (Max) [mA] 3 3 3 10.2
Output Interface totem-pole(BUF) totem-pole(BUF) totem-pole(BUF) totem-pole(BUF)
Discrete IGBT
Part Number
Toshiba Package Name TO-3P(N) TO-3P(N) TO-247
VCES (Max) [V] 1200 1100 1350
IC (Max) [A] 40 60 30
Flyback type AC-DC converter
Flyback type AC-DC converter

Example of flyback type AC-DC converter

Example of flyback type AC-DC converter
Rectifier diode
Part Number
Toshiba Package Name M-FLAT
VRRM (Max) [V] 600
IF(AV) (Max) [A] 1
Switching Diodes
Part Number
Toshiba Package Name USC
VR (Max) [V] 80
CT (Typ.) [pF] 0.5
Transistor output photocoupler
Part Number
Toshiba Package Name 4pin SO6L SO4 4pin SO6L
BVS (Min) [Vrms] @ t = 60 [s] 5000 3750 5000
VCEO (Max) [V] 80 80 80
Topr [°C] -55 to 125 -55 to 125 -55 to 110
Relay drive circuit
Relay drive circuit

Example of mechanical relay drive circuit using bipolar transistor

Example of mechanical relay drive circuit using bipolar transistor
Rectifier diode
Part Number
Toshiba Package Name M-FLAT
VRRM (Max) [V] 600
IF(AV) (Max) [A] 1
Switching Diodes
Part Number
Toshiba Package Name USC
VR (Max) [V] 80
CT (Typ.) [pF] 0.5
Bipolar transistor
Part Number
Toshiba Package Name SOT23 SOT23 USM
VCEO (Max) [V] -50 50 50
IC (Max) [A] -0.2 0.2 0.15
Polarity PNP NPN NPN
LED drive circuit
LED drive circuit

Example of LED drive circuit using bipolar transistor

Example of LED drive circuit using bipolar transistor
Bipolar transistor
Part Number
Toshiba Package Name SOT23 SOT23 USM
VCEO (Max) [V] -50 50 50
IC (Max) [A] -0.2 0.2 0.15
Polarity PNP NPN NPN
Temperature sensor circuit
Temperature sensor circuit

Example of the circuit using operational amplifier for amplifying temperature sensor signal

Example of the circuit using operational amplifier for amplifying temperature sensor signal
Small surface mount LDO regulator(1)
Part Number
Toshiba Package Name WCSP6F WCSP6F DFN5B DFN5B
IOUT (Max) [mA] 1500 1300 800 500
VOUT [V] 0.6 to 3.6 0.55 to 3.6 0.8 to 3.6 0.8 to 3.6
Small surface mount LDO regulator(2)
Part Number
Toshiba Package Name WCSP4F DFN4C WCSP4F ESV SMV
IOUT (Max) [mA] 500 300 300 200 200
VOUT [V] 0.9 to 5.0 0.9 to 4.5 0.8 to 5.0 0.8 to 3.6 1.5 to 5.0
Low current consumption op-amp / Low noise op-amp
Part Number
Toshiba Package Name SMV UFV
VCC (Max) [V] 5.5 5.5
VCC, VEE (Max) [V] +/-2.75 +/-2.75
Weight sensor circuit
Weight sensor circuit

Example of the circuit using operational amplifier for amplifying weight sensor signal

Example of the circuit using operational amplifier for amplifying weight sensor signal
Small surface mount LDO regulator(1)
Part Number
Toshiba Package Name WCSP6F WCSP6F DFN5B DFN5B
IOUT (Max) [mA] 1500 1300 800 500
VOUT [V] 0.6 to 3.6 0.55 to 3.6 0.8 to 3.6 0.8 to 3.6
Small surface mount LDO regulator(2)
Part Number
Toshiba Package Name WCSP4F DFN4C WCSP4F ESV SMV
IOUT (Max) [mA] 500 300 300 200 200
VOUT [V] 0.9 to 5.0 0.9 to 4.5 0.8 to 5.0 0.8 to 3.6 1.5 to 5.0
Low current consumption op-amp / Low noise op-amp
Part Number
Toshiba Package Name SMV UFV
VCC (Max) [V] 5.5 5.5
VCC, VEE (Max) [V] +/-2.75 +/-2.75

Solution Proposal

These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.

Reference Design

PCB Photo (example)
Application Circuit of Low Power Consumption Op-Amp TC75S102F
Application circuits of low power consumption Op-Amp TC75S102F for use with various sensors. These application circuits can be used for devices requiring long battery life, IoT sensor, energy harvesting, etc.

Documents

Design & Development

Switched Mode Power Supply Library

you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.

Motor Control and Driver Circuit Library

you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.

EDA/CAD Model Library

We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.

MCU Motor Studio

MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
  • Arm and Thumb are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
  • M-FLATTM is a trademark of Toshiba Electronic Devices & Storage Corporation.
  • Other company names, product names, and service names may be trademarks of their respective companies.
A new window will open