Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

RF IC for Electronic Toll Collection System

Electronic toll collection system (ETC) allows non-stop payment on expressways. Our RF ICs can be used for wireless ETC in Japan, China, and South Korea.
Since both onboard equipment and road side equipment can be used, you can use not only for a expressway but for the tollgate for parking systems, etc.

This is a block diagram of an RF IC system using the TC32163FG and TC32166FNG.
Block Diagram of an RF IC System Using the TC32163FG and TC32166FNG

Lineup

Part Number

RF operating frequency

Features

Operating voltage range

Operating temperature range

Current consumption

Package

Evaluation Board

RF Transceiver IC for ETC / ETC2.0:
TC32163FG

5.8 GHz ISM band

IF frequencies: 40 MHz (1st),7.232 MHz (2nd)

2.7 to 3.6 V
(3.3 V typical)
-40 to 85 °C  Transmitter: 75 mA typical (ASK)
Receiver: 62 mA typical (ASK)

LQFP48 (0.5-mm lead pitch)

TC32163FG

Power Amplifier (PA)
for 5.8 GHz band:
TC32166FNG

5.8 GHz ISM  band

  • Battery-Saving (BS) mode: < 10 µA (max)
  • Rise time: < 2 µs (90% output)

3.0 to 3.6 V
(3.3 V typical)

-40 to 85 °C

75 mA typical
(+14 dBm CW output)

SOP 10-pin (0.65-mm lead pitch)

TC32166FNG

RF IC for Chinese ETC Systems:
TC32168FTG
TC32169FTG

5.8 GHz ISM  band

  • High power:
    +5 dBm typical (measured with matching network) @ 5790 MHz, 512 kbps
  • High sensitivity:
    -64.5 dBm typical @ 5830 MHz, 256 kbps

1.8 to 3.6 V

-40 to 85 °C

-40 to 100 °C
TC32169FTG(AEC,EL)

Sleep mode: 4.4 μA typical
Receive mode: 31 mA typical

VQFN32 (5 × 5mm, 0.5-mm lead pitch)

TC32168FTG TC32169FTG

Documents

Catalog

Name

Technical topics

  • Small package suitable for use in ETC transponders. Low-current and low-voltage operation suitable for battery operation.
  • Incorporates a modem and a FIFO buffer compliant with the Chinese ETC standard, eliminating the need for real-time processing using a microcontroller.
This is a block Diagram of an RF IC system using the TC32168FTG (Modem Mode).
Block Diagram of an RF IC System Using the TC32168FTG (Modem Mode)
This is a Block Diagram of an RF IC System Using the TC32168FTG (Direct Mode)
Block Diagram of an RF IC System Using the TC32168FTG (Direct Mode)

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Click this link to check inventory of TOSHIBA parts available at those distributors of Toshiba America Electronic Components, Inc. ("TAEC") who participate in netCOMPONENTS electronic components sourcing database. Please note that TAEC is providing this link solely as a convenience. All quantities listed in inventory are subject to change and information provided in this page does not guarantee availability of product(s), please check with Distributor before relying on the quantities listed. In order to guarantee availability you must place an order with one of Toshiba’s distributors.
A new window will open