Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

AL15SE Series

The 12.0 Gbit/s SAS interface AL15SEB Series Enterprise Performance HDDs provide up to 2.4 TB capacity and 10,500rpm performance with Enterprise-class reliability.
Engineered for mission critical IT operations, including database servers and hybrid storage platforms, AL15SE Series provides a range of models including 512 native (512n), or emulated 512 (512e) or 4K native(4Kn) sector length technologies for suitable application and operating system compatibility. 
Toshiba Persistent Write Cache technology protects against data loss in the event of unexpected power loss, and helps maintain suitable performance and data reliability for high-duty cycle Mission Critical environments. 

Product Specification

Form Factor 2.5-inch
Interface SAS 12.0 Gbit/s
Buffer Size 128 MiB
Rotation Speed 10500 rpm
MTTF 2,000,000 h
Weight ( Max ) 230 g
AL15SE Series

Key Features

  • 2400, 1800, 1200, 900 and 600 GB Capacity (Advanced Format sector technology models)
  • 1200, 900, 600, 300GB (512n sector technology models)
  • Space Efficient, Power Saving 2.5-inch Form Factor
  • 12.0 Gbit/s SAS Interface for Better Performance
  • 10,500 rpm Performance
  • Industry Leading Average Latency (2.86ms)
  • 24/7 Mission Critical Workload Performance and Data Reliability
  • 512n sector length support in all capacities for optimum legacy application compatibility
  • Toshiba Persistent Write Cache Technology
  • Sanitize Instant Erase (SIE) Option

Applications

  • Tier 1 Mission-Critical Servers and RAID Storage
  • Tier 1 Hybrid Storage platforms
  • Servers hosting transaction-based applications
  • Rack-Optimized Data Centers
  • Content Serving with low-latency requirements
  • Software-defined and Converged Storage architecture
  • Mission-Critical Server Boot and Logging

Lineup

Capacity Format Type Data Transfer Speed
( Sustained )
Power Consumption ( Idle - A ) Model Number
2.4 TB 4Kn Standard 260.0 MiB/s 5.1 W AL15SEB24EP
2.4 TB 4Kn SIE 260.0 MiB/s 5.1 W AL15SEB24EPY
2.4 TB 512e Standard 260.0 MiB/s 5.1 W AL15SEB24EQ
2.4 TB 512e SIE 260.0 MiB/s 5.1 W AL15SEB24EQY
2.4 TB 512e SED 260.0 MiB/s 5.1 W AL15SEQ24EP
1.8 TB 4Kn Standard 260.0 MiB/s 4.6 W AL15SEB18EP
1.8 TB 4Kn SIE 260.0 MiB/s 4.6 W AL15SEB18EPY
1.8 TB 512e Standard 260.0 MiB/s 4.6 W AL15SEB18EQ
1.8 TB 512e SIE 260.0 MiB/s 4.6 W AL15SEB18EQY
1.8 TB 512e SED 260.0 MiB/s 4.6 W AL15SEQ18EP
1.2 TB 4Kn Standard 260.0 MiB/s 3.5 W AL15SEB12EP
1.2 TB 4Kn SIE 260.0 MiB/s 3.5 W AL15SEB12EPY
1.2 TB 512e Standard 260.0 MiB/s 3.5 W AL15SEB12EQ
1.2 TB 512e SIE 260.0 MiB/s 3.5 W AL15SEB12EQY
1.2 TB 512e SED 260.0 MiB/s 3.5 W AL15SEQ12EP
1.2 TB 512n Standard 234.0 MiB/s 4.5 W AL15SEB120N
1.2 TB 512n SIE 234.0 MiB/s 4.5 W AL15SEB120NY
900 GB 4Kn Standard 260.0 MiB/s 3.5 W AL15SEB09EP
900 GB 4Kn SIE 260.0 MiB/s 3.5 W AL15SEB09EPY
900 GB 512e Standard 260.0 MiB/s 3.5 W AL15SEB09EQ
900 GB 512e SIE 260.0 MiB/s 3.5 W AL15SEB09EQY
900 GB 512n Standard 234.0 MiB/s 3.5 W AL15SEB090N

900 GB

512n

SIE

234.0 MiB/s

3.5 W

AL15SEB090NY

600 GB

4Kn

Standard

260.0 MiB/s

3.5 W

AL15SEB06EP

600 GB

4Kn

SIE

260.0 MiB/s

3.5 W

AL15SEB06EPY

600 GB

512e

Standard

260.0 MiB/s

3.5 W

AL15SEB06EQ

600 GB

512e

SIE

260.0 MiB/s

3.5 W

AL15SEB06EQY

600 GB

512n

Standard

234.0 MiB/s

3.5 W

AL15SEB060N

600 GB

512n

SIE

234.0 MiB/s

3.5 W

AL15SEB060NY

300 GB

512n

Standard

222.5 MiB/s

3.0 W

AL15SEB030N

300 GB

512n

SIE

222.5 MiB/s

3.0 W

AL15SEB030NY

  • Product image may represent a design model.
  • Definition of capacity: A gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content. Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • MTTF (Mean Time to Failure) is not a guarantee or estimate of product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation. Actual operating life of the product may be different from the MTTF.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • SIE: Sanitize Instant Erase. SIE is a function to invalidate the data recorded on the magnetic disks at a blink.
  • "3.5-inch" mean the form factor of HDDs. They do not indicate drive's physical size.
  • Workload is a measure of the data throughput of the year, and it is defined as the amount of data written, read or verified by commands from the host system.

Documents

Name Date

Contacts

Contact us

Contact us

Frequently Asked Questions

FAQs

Purchase

Where to Buy

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
A new window will open