Contact us

A new window will open A new window will open

Heating, Ventilation and Air-Conditioning (HVAC)

Heating, Ventilation and Air-Conditioning (HVAC)

In order to improve fuel efficiency, various motors are being replaced by brushless motors. Accompanying this trend, MOSFETs with lower loss are being required for motor drive and reverse-battery protection applications. Toshiba offers MOSFETs that use a copper (Cu) connector with lower resistance than aluminum in order to reduce conduction loss.

Video


System Block Diagram

System Block Diagram

Recommended Products

Block Type Package Part Number Polarity/Generation Feature
Motor control Reverse battery protection IPD PS8 TPD7104AF BiCD process 1 ch higt  side Nch MOSFET Gate drive.
MOSFET DPAK+ TK100S04N1L Nch / VIII 40 V/100 A/2.3 mΩ max
TK1R4S04PB Nch / IX 40 V/120 A/1.35 mΩ max
TK55S10N1 Nch / VIII 100 V/55 A/6.5 mΩ max
TJ60S04M3L Pch / VI -40 V/-60 A/6.3 mΩ max
TJ80S04M3L -40 V/-80 A/5.2 mΩ max
Pre-driver IPD WQFN-32 TPD7212F** BiCD process 3 Phase Full Bridge Nch MOSFET Gate drive.
MCD LQFP64 TB9080FG Quiet motor operation due to sine-wave current, High-efficiency motor drive due to auto lead angle control
Power Supply Regulators SSOP20 TB9005FNG Single output (external transistors required), LDO (5 V), Watchdog timer, Topr: -40 to 125℃
HTSSOP16 TB9021FNG Single output (with integrated output transistors), LDO (5 V, 200 mA), Window-Watchdog timer, Topr: -40 to 125℃
Bip-Tr New PW-Mold TTA005 PNP -50 V/-5 A/hFE 200 min
TTB002 -60V/-6A/hFE 100 min

** Under Development

Heating, Ventilation and Air Conditioning (HVAC) with Dampers

Heating, Ventilation and Air Conditioning (HVAC) with Dampers

Toshiba offers motor drivers for HVAC applications incorporating multiple dampers. Our product lineup includes ICs that integrate a low-on-resistance driver capable of controlling multiple channels and those that integrate a driver that provides fine temperature regulation and other features through LIN communications with system electronics.

System Block Diagram

System Block Diagram

Recommended Products

Block Type Package Part Number Polarity/Generation Feature
Motor drive Motor driver SSOP24 TB9101FNG BiCD process 2 ch H-Bridge, 1.2 Ω (±0.5 A), Topr: -40 to 125℃
TB9102FNG 6 ch Half-bridge, 1.0 Ω (±0.5 A), Topr: -40 to 125℃
TB9056FNG LIN-compatible 1 ch H-Bridge, 2.2 Ω (±0.3 A), Topr: -40 to 125℃

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.