Contact us

A new window will open A new window will open

Start-Stop Systems

Start-Stop Systems

Toshiba’s power devices and driver ICs can be combined to build efficient circuits for the charging/discharging control of lead-acid batteries, lithium-ion batteries and generators in start-stop systems.

System Block Diagram

System Block Diagram

Recommended Products

Block Type Package Part Number Polarity/Generation Feature
Semicon.Relay IPD PS-8 TPD7104AF BiCD process 1 ch high side Nch MOSFET Gate drive.
Motor drive or reverse-battery protection MOSFET DPAK+ TK100S04N1L Nch / VIII 40 V/100 A/2.3 mΩ max
TK1R4S04PB Nch / IX 40 V/120 A/1.35 mΩ max
TK55S10N1 Nch / VIII 100 V/55 A/6.5 mΩ max

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.