This Cookie Policy is part of the Toshiba Electronic Devices & Storage Corporation's Privacy Policy (Use of Cookies and Web Beacons). As provided therein, we will use cookies to customize or personalize its web sites in order to better meet your individual expectations or requirements, and to improve the contents of web sites or the types of services that are to be provided. Additionally, we will associate your cookies with the personal data which we hold for the same purpose as provided above.
Automotive
A new window will open
The TB9061AFNG can control a pump control unit without using a microcontroller and Hall sensors. This eliminates the need for the development of software for electronic control units (ECUs) or reduces the workload for the development. Moreover, the reduction in the number of components due to the elimination of Hall elements etc. helps reduce the size of ECU boards. Toshiba's semiconductor devices designed for pump control units tolerate a high-temperature environment of up to 125℃ in an engine compartment.
Block | Type | Package | Part Number | Polarity/Generation | Feature |
---|---|---|---|---|---|
Pre-driver | IPD | WQFN-32 |
TPD7212F** | BiCD process | 3 Phase Full Bridge Nch MOSFET Gate drive. |
PS-8 | TPD7211F | Half bridge MOSFET Gate drive. | |||
TPD7104AF | 1 ch high side Nch MOSFET Gate drive. | ||||
MCD | SSOP24-0.65 | TB9061AFNG | 3 Phase Brushless Sensor-less Pre-Driver, -40 to 125°C | ||
TB9062FNG | 3 Phase Brushless Sensor-less Pre-Driver, High Start-up Performance, -40~125˚C | ||||
Motor control Reverse battery protection | MOSFET | DPAK+ | TK15S04N1L | Nch/VIII | 40 V/15 A/17.8 mΩ max |
TK65S04N1L | 40 V/65 A/4.3 mΩ max | ||||
TJ20S04M3L | Pch/VI | -40 V/-20 A/22.2 mΩ max | |||
TJ40S04M3L | -40 V/-40 A/9.1 mΩ max | ||||
TJ60S04M3L | -40 V/-60 A/6.3 mΩ max | ||||
TK1R4F04PB | Nch/IX | 40 V, 120A, 1.9mΩ, Tch=175°C | |||
SOP Advance (WF) |
TPHR7904PB | 40 V, 150A, 0.79mΩ, Tch=175°C | |||
TPH1R104PB | 40 V, 120A, 1.14mΩ, Tch=175°C | ||||
Power Supply | Regulators | SSOP20 | TB9005FNG | BiCD process | Single output (external transistors required) LDO (5 V) Watchdog timer, Topr: -40 to 125°C |
HTSSOP16 | TB9021FNG | Single output (with integrated output transistors) LDO (5 V, 200 mA) Window-Watchdog timer, Topr: -40 to 125°C | |||
BipTr | New PW-Mold | TTA005 | PNP | -50 V/-5 A/ hFE 200 min | |
TTB002 | -60 V/-6 A/ hFE 100 min |
** Under Development
Contacts
If you have any questions, click one of these links: