Contact us

A new window will open A new window will open

Transmission Control

Transmission Control

The hydraulic control in the transmission is mainly driven by a valve using an electromagnetic solenoid. Toshiba offers semiconductor devices with a current drive capability and various protection features suitable for on-off and linear solenoids in transmissions.

System Block Diagram

System Block Diagram

Recommended Products

Block Type Package Part Number Polarity/Generation Feature
Relays & solenoids IPD PS-8 TPD1044F Logic Nch+DMOS 1 ch High side switch (1 A)
PS-8 TPD1054F BiCD process 1 ch Low side switch (1 A)
WSON-10 TPD1055FA 1 ch High side switch (3 A)
SOP-8 TPD1060F 1 ch Low side switch (3 A)
Oil pump drive MOSFET DPAK+ TK65S04N1L Nch / VIII 40 V/65 A/4.3 mΩ max
TK100S04N1L 40 V/100 A/2.3 mΩ max
TK1R4S04PB Nch / IX 40 V/120 A/1.35 mΩ max
TK90S06N1L Nch / VIII 60 V/90 A/3.3 mΩ max
TJ60S04M3L Pch / VI -40 V/-60 A/6.3 mΩ max
TJ80S04M3L -40 V/-80 A/5.2 mΩ max
TJ60S06M3L -60 V/-60 A/11.2 mΩ max
Pre- driver MCD SSOP24 TB9061AFNG BiCD process 3 Phase Brushless Sensor-less Pre-Driver, Topr: -40 to 125℃
IPD WQFN-32 TPD7212F** 3 Phase Full Bridge Nch MOSFET Gate drive.
PS-8 TPD7211F Half bridge MOSFET Gate drive.

** Under Development

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.