Contact us

A new window will open A new window will open

Consumer Electronics (Home Appliances)

icon_consumer

Toshiba offers a wide array of semiconductor devices ranging from microcontrollers and control ICs to discrete devices that are suitable for home appliance applications such as air conditioners, refrigerators and washing machines.

System Block Diagrams of Consumer Electronics (Home Appliances)

Toshiba Motor Solutions Interviews with Engineers

The Engineers would introduce our Motor Control semiconductors, these are Microcomputers, Motordrivers, and Intelligent Power Devices.

Toshiba Motor Solutions: Toshiba offers total solutions for a wide variety of household appliances.

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.