Contact us

A new window will open A new window will open

Dishwashers

icon_dishwasher

An inverter motor gives a powerful water jet, low vibration and low noise. IGBTs are used for motor drive and microcontrollers for overall control. Triacs and photocouplers are used to drive a heater for hot-air sterilization. Photocouplers are also employed to drive water supply and drain valves.

IGBTMotor Driver/Motor ControllerMCUPhotocoupler

Recommended Products

Applications Semiconductor Recommended Device Features
Inverter Control Circuit IGBTs GT15J341 / GT20J341 / GT30J341 Low loss and low noise
PFC Circuit GT30J122A
GT20J121
Low loss
General-purpose switches Small-signal transistors 2SA1162(PNP) / 2SC2712(NPN) SOT-346(S-Min)2in1
2SA1586(PNP) / 2SC4116(NPN) SOT-323(USM)2in1
RN24xx(PNP) / RN14xx(NPN) SOT-346(S-Min) ;bias resistor built-in transistors
RN23xx(PNP) / RN13××(NPN) SOT-323(USM) ;bias resistor built-in transistors
Applications Semiconductor Recommended Device Features
General-Purpose Surge Absorption
and Circuit Protection
Zener Diodes CRYxx / CRZxx Series 0.7 W
CMZBxx Series 1.0 W
ESD Protection Diodes DF2SxxFS Series SOD-923/150 mW (1 in 1)
DF3AxxFU Series SOT-323/100 mW (2 in 1)
DF5AxxJE Series SOT-553/200 mW (4 in 1)
Switching Diodes 1SS352 SOD-323(USC)1in1
1SS181 / 1SS184 / 1SS226 SOT-346(S-Min)2in1
1SS300 / 1SS301 / 1SS302 SOT-323(USM)2in1
Schottky Barrier Diodes CES520 / CES521 SOD-523(ESC)1in1
1SS392 / 1SS396 SOT-346(S-Min)2in1
1SS393 SOT-323(USM)2in1
HN2S02FU SOT-363(US6)3in1
Applications Semiconductor Recommended Device Features
Drain Motor Photocouplers TLP560J / TLP267J Phototriac coupler
Water Supply Valve
IGBT/MOSFET Driver TLP155E: 0.6A Output
TLP5701: 0.6A Output
TLP5751: 1A Output, Rail-to-rail Output
Direct IGBT/MOSFET drive
Applications Semiconductor Recommend Device Features
Dryer fan Motor controllers⁄Drivers TB6586FG / AFG / BFG Brushless DC motor controller
TB6588FG Brushless DC motor driver; sensorless
TB6633FNG / AFNG
Pump Circuit Motor Driver TB6575FNG Brushless DC motor controller; sensorless
IPDs TPD4144K / AK Single-chip inverter
Drain Motor IPDs TPD4144AK / AK
Water Supply Valve Motor controllers⁄Drivers TC78H600FTG / FNG 2 ch H-SW
TB62216FG / FTG / FNG
TB67H301FTG / FNG 1 ch H-SW
TB62210FNG Stepping motor
TB62212FTAG / FNG Drivers
Various IC power supplies LDO TCR2EFxx Series SOT-25(SMV)/200-mA output
TCR3DFxx Series SOT-25(SMV)/300-mA output

* System and product names mentioned herein may be trademarks or registered trademarks of respective companies or organizations.

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.