Contact us

A new window will open A new window will open

Microwave Ovens

icon_oven

Microwave ovens employ microwave radiation to cook or heat food by moving water, fat and sugar molecules. Recently, superheated steam ovens have been the the subject of much public fanfare. Since they remove excess fat and salt from food, they are popular as a healthier way of cooking. IGBTs are used for driving magnetrons, microcontrollers for controlling the amount of heating, and photocouplers for driving fan motors.Transistors are used to drive a cooling fan.

IGBTIGBTPhotocouplerPhotocouplerMicrocomputerMicrocomputer

Recommended Products

Applications Semiconductor Recommend Device Features
Magnetron Driver IGBTs GT50NR21 Low loss and low noise
GT50N324 / GT60PR21
GT50JR21 / GT50JR22
General-purpose switches Small-signal transistors 2SA1162(PNP) / 2SC2712(NPN) SOT-346(S-Mini)2in1
2SA1586(PNP) / 2SC4116(NPN) SOT-323(USM)2in1
RN24xx(PNP) / RN14xx SOT-346(S-Mini) ;bias resistor built-in transistors
RN23xx(PNP) / RN13xx(NPN) SOT-323(USM) ;bias resistor built-in transistors
Applications Semiconductor Recommended Device Features
General-Purpose Surge Absorption
and Circuit Protection
Zener Diodes CRYxx / CRZxx Series 0.7 W
CMZBxx Series 1.0 W
ESD Protection Diodes DF2SxxFS Series SOD-923/150 mW (1 in 1)
DF3AxxFU Series SOT-323/100 mW (2 in 1)
DF5AxxJE Series SOT-553/200 mW (4 in 1)
Switching Diodes 1SS352 SOD-323(USC)1in1
1SS181 / 1SS184 / 1SS226 SOT-346(S-Mini)2in1
1SS300 / 1SS301 / 1SS302 SOT-323(USM)2in1
Schottky Barrier Diodes CES520 / CES521 SOD-523(ESC)1in1
1SS392 / 1SS396 SOT-346(S-Mini)2in1
1SS393 SOT-323(USM)2in1
HN2S02FU SOT-363(US6)3in1
Applications Semiconductor Recommend Device Features
Hot-Air Fan
Cooling Fan
Photocouplers TLP560J / TLP267J Phototriac coupler
IGBT/MOSFET Driver TLP155E: 0.6A Output
TLP5701: 0.6A Output
TLP5751: 1A Output, Rail-to-rail Output
Direct IGBT/MOSFET drive
Applications Semiconductor Recommend Device Features
Hot-Air fan
Cooling Fan
Motor controllers⁄Drivers TB6633FNG / AFNG Brushless DC motor driver; sensorless
TB6588FG
Various IC power supplies LDO TCR2EFxx Series SOT-25(SMV)/200-mA output
TCR3DFxx Series SOT-25(SMV)/300-mA output

* System and product names mentioned herein may be trademarks or registered trademarks of respective companies or organizations.

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.