Contact us

A new window will open A new window will open

Bidet Toilets

icon_bidet

For bidet toilets, data from sensors need to be processed at high speed in order to accurately control the amount of water, the deodorizer and the water heater. Toshiba offers 5V Arm microcontrollers incorporating multiple high-speed AD converters and timers for controlling the temperature of heaters without increasing CPU load. In addition, Toshiba offers microcontrollers and Bluetooth® low energy products for remote control as well as a comprehensive lineup of IC motor controllers in small packages for fan and lid opening/closing operation.

Bidet Toilets Block Diagram

Click on the colored blocks to view recommended products.

Bidet Toilets Block Diagram

Communication Sensor System Control Motor Heating Power Supply Remote Controller Power Management General-purpose

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.