Contact us

A new window will open A new window will open

Microcontrollers for Induction Rice Cookers

Induction cookers employ an induction heating method. Alternating current converted by an inverter creates joule heat which causes the inner pot itself to heat up. To control an inverter efficiently, current control needs to be achieved with high precision. We offer microcontrollers incorporating LCD control for operation panels and IGBT control in one chip, and supporting wide range of the operation voltage (1.8V to 5.5V) to deal with a voltage drop when a current is not applied to the device.

The Basic Concept of The Product

5V 8-bit Microcontrollers
These microcontrollers incorporate the cutting-edge Flash technology, NANO FLASH™ to achieve high speed and low power consumption. We offer single-chip microcontrollers supporting wide range of supply voltage and incorporating both switching control ideal (IGBT) for driving induction heaters and LCD display controllers for operation and display panels.

* All other company names, product names, and service names mentioned herein may be trademarks of their respective companies.

System Block Diagram

System Block of Microcontrollers for Induction Rice Cookers  Go to Microcontroller Lineup for System Control

Features

Features of Microcontrollers for Induction Rice Cookers 

Main Control / Panel Control

  • IGBT control
  • LCD display
  • LED display
  • Key input operations
  • Melody-buzzer output
  • RTC w/o calender

Recommended products >> TMP89FW20A / TMP89FW24A

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.