Contact us

A new window will open A new window will open

FRS/GMRS

icon_frs

Radio-frequency (RF) devices ideal for FRS and GMRS applications are listed below.

img_frs

Recommended Products

PA and Driver Amp (RF-MOSFET)
Applications PA Driver/Amp ANT_Po(W) VDS(V)
LMR RFM08U9X 2SK3074 5.0 9.6
RFM07U7X RFM01U7P 5.0 - 10.0 7.2
RFM12U7X
2SK3476 5.0
GMRS RFM04U6P RFM00U7U 3.0 6.0
1.5 - 2.0 4.5
2SK3756 1.0
FRS 2SK3078A 0.5
GMRS RFM03U3CT 1.0 - 2.0 3.6
FRS RFM04U6P 0.5
LNA, Mix, VCO and Driver Amp (MMTR)
VCEO(V) Package
SSM USQ UFM S-Mini SOT-23F PW-Mini
5 - 6 - MT4S03BU MT3S15TU MT3S19 MT3S19R * MT3S21P
MT4S23U * MT3S19TU MT3S22P
MT4S24U *
12 2SC5086 2SC5088 MT3S20TU 2SC5084 MT3S20R * MT3S20P

*: New Products

 

LNA, MIX, VCO and Driver Amp (Dual Gate MOSFET)
Applications Package
SMQ USQ
VHF 3SK292 3SK294
UHF 3SK291 3SK293
ANT SW
Applications Package
S-FLAT
PIN JDP2S12CR *

*: New Products

 

Diodes
Applications Package
fSC ESC USC
PIN JDP2S02AFS 1SV308 1SV307
Band SW - 1SS381 1SS314
Varicap JDV2S41FS * JDV2S36E * 1SV324

*: New Products

 

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.